- F
- L
- E
- X
Proline Promag H 10 for basic hygienic applications
- F
- L
- E
- X
Proline Promag H 10 in small line sizes for basic hygienic applications
- F
- L
- E
- X
Proline Promag H 10 with remote transmitter for basic hygienic applications
Proline Promag H 10 for basic hygienic applications
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: aseptic molded seal (EPDM, FKM, silicone)
Field of application
Promag H is the preferred sensor for hygienic applications in the food and beverage and life sciences industries. With its straightforward hard- and software design, Promag H 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
For applications with sanitary requirements
Device properties
Liner made of PFA
Sensor housing made of stainless steel (3-A, EHEDG)
Wetted materials CIP-/SIP-cleanable
System integration with HART, Modbus RS485, IO-Link
Flexible operation with app and optional display
Benefits
Easy integration into your plant infrastructure with IO-link
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross section constriction
Maintenance-free – no moving parts
Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
-
Proline 10 – uncompromisingly simple
-
The Electromagnetic Flow Measuring Principle
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
Measuring principle
Electromagnetic
-
Product headline
Flowmeter for basic hygienic applications with easy-to-use operation concept.
For applications with sanitary requirements. -
Sensor features
Flexible installation concept – numerous hygienic process connections. Energy-saving flow measurement – no pressure loss due to cross section constriction. Maintenance-free – no moving parts.
Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP-/SIP-cleanable. -
Transmitter features
Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display. -
Nominal diameter range
DN 2 to 150 (¹⁄₁₂ to 6")
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: aseptic molded seal (EPDM, FKM, silicone) -
Measured variables
Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected
conductivity -
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)
-
Max. process pressure
PN 40, Class 150, 20K
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Ambient temperature range
–40 to +60 °C (–40 to +140 °F)
-
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
AlSi10Mg, coated
-
Degree of protection
Standard: IP66/67, type 4X enclosure
-
Display/Operation
2.4" LCD display with touch & auto rotate; Configuration and operation via Bluetooth technology possible
-
Outputs
4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA -
Digital communication
HART, MODBUS RS485, IO-Link
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
CSA, GP, KC
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
Sanitary approval: EHEDG, 3-A, liner and seals acc. to FDA, cGMP
-
-
Technical Information (TI)
TI Proline Promag H 10
-
Technical Information (TI)
English version - 06/2024New version available in EnglishElectromagnetic flowmeter
EN 12/06/202403/10/202201/07/2021Language:
English
Version:
12/06/2024
File size:
4.2 MB
File name:
TI01578DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 10
-
Operating Instruction (BA)
English version - 04/2024New version available in EnglishElectromagnetic flowmeter
Modus RS485EN 22/04/202403/10/202201/07/2021Language:
English
Version:
22/04/2024
File size:
3.8 MB
File name:
BA02071DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 10
-
Operating Instruction (BA)
English version - 04/2024New version available in EnglishElectromagnetic flowmeter
HARTEN 22/04/202403/10/202201/07/2021Language:
English
Version:
22/04/2024
File size:
4.4 MB
File name:
BA02068DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 10
-
Operating Instruction (BA)
Chinese version - 06/2024New version available in English电磁流量计
IO-LinkEN 12/06/2024Language:
Chinese
Version:
12/06/2024
File size:
4.4 MB
File name:
BA02300DZH_0124-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
-
Device Parameter (GP)
Japanese version - 07/2021New version available in English電磁流量計
HARTLanguage:
Japanese
Version:
01/07/2021
File size:
2.1 MB
File name:
GP01157DJA_0121.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
-
Device Parameter (GP)
English version - 10/2022New version available in EnglishElectromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01158DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
-
Short Instruction (KA)
English version - 10/2022New version available in EnglishHART transmitter
with electromagnetic sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.2 MB
File name:
KA01497DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline Promag H
-
Short Instruction (KA)
English version - 06/2024New version available in EnglishElectromagnetic sensor
EN 12/06/202401/08/202201/07/202101/02/2017Language:
English
Version:
12/06/2024
File size:
654.9 KB
File name:
KA01289DEN_0424-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
-
Short Instruction (KA)
English version - 10/2022New version available in EnglishModbus RS485 transmitter
with electromagnetic sensorEN 03/10/202201/08/202101/07/2021Language:
English
Version:
03/10/2022
File size:
2.6 MB
File name:
KA01499DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
KA 流量计 Proline 10
-
Short Instruction (KA)
Chinese version - 06/2024New version available in EnglishIO-Link变送器
电磁流量计(变送器部分)EN 12/06/2024Language:
Chinese
Version:
12/06/2024
File size:
2.5 MB
File name:
KA01664DZH_0124-00.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products