Promass K is the cost-efficient Coriolis solution for elementary mass flow measuring tasks. It provides dependable measurement in basic applications featuring air, gas, fuel and water. With its straightforward hard- and software design, Promass K 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids and gases in utility processes and basic applications
Device properties
Compact dual-tube sensor
Medium temperature up to +150 °C (+302 °F)
Process pressure up to 100 bar (1450 psi)
System integration with HART, IO-Link, Modbus RS485
Flexible operation with app and optional display
Benefits
Easy integration into your plant infrastructure with IO-link
Cost effective device for basic process and hygienic applications (3-A and cGMP, EHEDG)
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Optimum usability – display with touch screen (HART and MODBUS RS485 communication only) or operation with mobile devices and SmartBlue app
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
IO-Link communication
IO-Link communication helps to digitalize your plant
Forbes Technologies supplies scrubbers and tanks to many industries. Instrumentation from Endress+Hauser ensures optimal performance, regulatory compliance and efficient removal of harmful emissions.
Flowmeter with minimized total cost of ownership with easy-to-use operation concept. Measurement of liquids and gases in utility processes and basic applications.
Sensor features
Cost-effective general-purpose device – alternative to mechanical flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in-/outlet run needs. Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi).
Transmitter features
Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology. System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display.
Mass flow, temperature, Density (option), volume flow, corrected volume flow
Max. measurement error
Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option) Mass flow (gas): ±0.75%
Measuring range
0 to 180 000 kg/h (0 to 6615 lb/min)
Max. process pressure
PN 40, Class 300, 40K
Medium temperature range
–40 to +150 °C (–40 to +302 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Sensor housing material
Stainless steel 1.4301 (304)
Transmitter housing material
AlSi10Mg, coated
Degree of protection
Standard: IP66/67, Type 4X enclosure
Display/Operation
2.4" LCD display with touch & auto rotate; Configuration and operation via Bluetooth technology possible
Outputs
4-20 mA HART (active/passive), Pulse/frequency/switch output Modbus RS485, 4-20 mA
Digital communication
HART, MODBUS RS485, IO-Link
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX IECEx cCSAus EAC NEPSI INMETRO IND Ex JPN UK Ex KC
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN, PED
Material certificates
3.1 material
Hygienic approvals and certificates
EC 1935, FDA, GB4806, cGMP, 3-A
Measuring principle
Coriolis
Product headline
Flowmeter with minimized total cost of ownership with easy-to-use operation concept. Measurement of liquids and gases in utility processes and basic applications.
Sensor features
Cost-effective general-purpose device – alternative to mechanical flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in-/outlet run needs. Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi).
Transmitter features
Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology. System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display.
Mass flow, temperature, Density (option), volume flow, corrected volume flow
Max. measurement error
Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option) Mass flow (gas): ±0.75 %
Measuring range
0 to 180 000 kg/h (0 to 6615 lb/min)
Max. process pressure
PN 40, Class 300, 40K
Medium temperature range
–40 to +150 °C (–40 to +302 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Sensor housing material
Stainless steel 1.4301 (304)
Transmitter housing material
AlSi10Mg, coated
Degree of protection
Standard: IP66/67, Type 4X enclosure
Display/Operation
2.4" LCD display with touch & auto rotate; Configuration and operation via Bluetooth technology possible
Outputs
4-20 mA HART (active/passive), Pulse/frequency/switch output Modbus RS485, 4-20 mA
Digital communication
HART, MODBUS RS485, IO-Link
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX IECEx cCSAus EAC NEPSI INMETRO IND Ex JPN Uk Ex KC
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)