Specs at a glance
-
Measurement range
0 to 2 mg/l
-
Process temperature
+0 to 45 °C (32 to 110 °F), non freezing
-
Process pressure
1 bar (14.5 psi), 2 bar (29 psi) absolute
-
Measuring method
- closed 2 electrode system
- conversion of ozone into a signal current in nA
- signal current is proportional to the concentration of ozone
- the measurement is not pH dependent
Field of application
Memosens CCS58D is a low-maintenance sensor for ozone. It provides high-precision measurement with an almost exclusive specificity for ozone, ensuring reliable disinfection monitoring. The robust sensor membrane with its high surfactant resistance makes the sensor suitable for diverse applications, e.g. bottle cleaning. Memosens CCS58D is not the latest Memosens generation. To get information on the new Memosens CCS58E sensor with extended functionality, click here.
Memosens CCS58D is an ozone sensor for skid builders and end customers. It measures reliably in:
Drinking water - to ensure sufficient disinfection
Process water - to provide hygienic packaging and bottling
Wastewater - to guarantee safe discharge water
Benefits
Almost exclusive specificity for ozone ensures reliable measured values for safe disinfection processes.
Robust membrane technology guarantees high surfactant resistance and optimum suitability for cleaning processes such as bottle cleaning.
Integrated Heartbeat Technology provides, for example, an electrolyte counter for predictive, application-specific maintenance intervals.
Connection to the Liquiline multiparameter transmitter allows for easy combination with other relevant parameters of liquid analysis such as pH and ORP.
Fast commissioning is ensured by factory-calibration and plug & play installation of the sensor.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Memosens CCS58D
English version - 02/2021
Digital sensor with Memosens technology for determining ozone
EN 28/02/2021Language:
English
Version:
28/02/2021
File size:
780.2 KB
File name:
TI01583CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Memosens CCS58D
English version - 02/2021
Digital sensor with Memosens technology for determining ozone
EN 03/02/2021Language:
English
Version:
03/02/2021
File size:
2.7 MB
File name:
BA02083CEN_0121.pdf
-
-
-
Technical Information (TI)
Memosens CCS58D
Digital sensor with Memosens technology for determining ozone
EN 28/02/2021Language:
English
Version:
28/02/2021
File size:
780.2 KB
File name:
TI01583CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Memosens CCS58D
Digital sensor with Memosens technology for determining ozone
EN 03/02/2021Language:
English
Version:
03/02/2021
File size:
2.7 MB
File name:
BA02083CEN_0121.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
Electrolytes
CCV05-58x (Spain)
Electrolyte CCS58D
Language:
Spanish
Version:
28/04/2022
File size:
112.2 KB
File name:
MSDS_CCV05-58x_(E).pdf
-
-
-
Electrolytes
CCV05-58x (United Kingdom)
Electrolyte CCS58D
Language:
English
Version:
28/04/2022
File size:
106.4 KB
File name:
MSDS_CCV05-58x_(GB).pdf
-
-
-
Electrolytes
CCV05-58x (Belgium (Dutch))
Electrolyte CCS58D
Language:
Dutch
Version:
28/04/2022
File size:
112.1 KB
File name:
MSDS_CCV05-58x_(BNL).pdf
-
-
-
Electrolytes
CCV05-58x (Australia)
Electrolyte CCS58D
Language:
English
Version:
28/04/2022
File size:
106.6 KB
File name:
MSDS_CCV05-58x_(AUS).pdf
-
-
-
Electrolytes
CCV05-58x (Belgium)
Electrolyte CCS58D
Language:
French
Version:
28/04/2022
File size:
113 KB
File name:
MSDS_CCV05-58x_(B).pdf
-
-
-
Electrolytes
CCV05-58x (Canada)
Electrolyte CCS58D
Language:
English
Version:
28/04/2022
File size:
37.4 KB
File name:
MSDS_CCV05-58x_(CDN).pdf
-