Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
Portable sampler
8 m (26.25 ft) Suction height
Plastic LDDPE
Liquiport CSP44 enables you to take samples anywhere. Its two-part design guarantees an easy and safe transport while the battery power option makes you independent from electricity. Liquiport offers menu-guided sample programming and tool-free maintenance saving you time in your everyday tasks. When upgraded to a complete measuring station, it enables you to get a comprehensive overview of the events at your sampling point.
Liquiport CSP44 is suitable for the following applications:
Municipal and industrial wastewater treatment plants:
- Self monitoring
- Process monitoring
- Monitoring of indirect dischargers
- Monitoring of sewage system
Authorities and water management authorities:
- Water protection and water quality
- Monitoring of direct and indirect dischargers
- Laboratories and hydrological institutions
Can be used flexibly at any sampling point either with autonomous battery operation or via mains operation
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling
Lockable, separate lower part of the sampler for easy and safe sample transport
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts
By connecting up to two sensors, the sampler can be used as a fully-fledged measuring station (e.g. for event monitoring)
Offers all the benefits of the Liquiline platform, such as uniform operation of all devices, real plug & play with Memosens sensors and reduced need for spare part stock thanks to standardized components
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 11/2019 |
Automatic sampler for liquid media; integrated multi-parameter controller with two measuring channels and optional digital Memosens technology
| EN | |||
|
08/11/2019
|
|
|
|
|
15/03/2016
|
|
|
|
|
23/10/2015
|
|
|
|
|
03/03/2015
|
|
|
|
|
30/01/2014
|
|
|
|
Language: |
English |
|
Version: |
08/11/2019 |
|
File size: |
1.8 MB |
|
File name: |
TI00465CEN_2019.pdf |
|
English version - 04/2013 |
Automatic sampler for liquid media Operation & settings
| EN | |||
|
02/04/2013
|
|
|
|
|
04/07/2012
|
|
|
|
|
25/05/2011
|
|
|
|
Language: |
English |
|
Version: |
02/04/2013 |
|
File size: |
5.7 MB |
|
File name: |
BA00492CEN_1513.pdf |
Automatic sampler for liquid media; integrated multi-parameter
controller with two measuring channels and optional digital Memosens
technology
| EN | |||
|
08/11/2019
|
|
|
|
|
15/03/2016
|
|
|
|
|
23/10/2015
|
|
|
|
|
03/03/2015
|
|
|
|
|
30/01/2014
|
|
|
|
Language: |
English |
|
Version: |
08/11/2019 |
|
File size: |
1.8 MB |
|
File name: |
TI00465CEN_2019.pdf |
Automatic sampler for liquid media
Operation & settings
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
7.7 MB |
|
File name: |
BA00464CEN_1712.pdf |
Automatic sampler for liquid media
Operation & settings
| EN | |||
|
02/04/2013
|
|
|
|
|
04/07/2012
|
|
|
|
|
25/05/2011
|
|
|
|
Language: |
English |
|
Version: |
02/04/2013 |
|
File size: |
5.7 MB |
|
File name: |
BA00492CEN_1513.pdf |
Sensor inputs with Memosens protocol
| EN | |||
|
30/05/2022
|
|
|
|
|
28/02/2019
|
|
|
|
Language: |
English |
|
Version: |
30/05/2022 |
|
File size: |
3.3 MB |
|
File name: |
BA01245CEN_0822-00.pdf |
Portable sampler for liquid media
| EN | |||
|
19/03/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
25/05/2018
|
|
|
|
|
15/12/2017
|
|
|
|
|
30/06/2017
|
|
|
|
Language: |
English |
|
Version: |
19/03/2020 |
|
File size: |
4.3 MB |
|
File name: |
BA00465CEN_2420.pdf |
Automatic sampler for liquid media
Calibration
| EN | |||
|
03/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
25/05/2011
|
|
|
|
Language: |
English |
|
Version: |
03/04/2013 |
|
File size: |
1.2 MB |
|
File name: |
BA00493CEN_1513.pdf |
Automatic sampler for liquid media
Calibration
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
1.4 MB |
|
File name: |
BA00467CEN_1712.pdf |
Automatic sampler for liquid media
Maintenance & diagnostics
| EN | |||
|
02/04/2013
|
|
|
|
|
04/07/2012
|
|
|
|
|
25/05/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
02/04/2013 |
|
File size: |
4.3 MB |
|
File name: |
BA00470CEN_1513.pdf |
Automatic sampler for liquid media
| EN | |||
|
19/03/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
25/05/2018
|
|
|
|
|
15/12/2017
|
|
|
|
|
30/06/2017
|
|
|
|
Language: |
English |
|
Version: |
19/03/2020 |
|
File size: |
1.5 MB |
|
File name: |
KA01166CEN_0920.pdf |
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485
| EN | |||
|
28/11/2022
|
|
|
|
Language: |
English |
|
Version: |
28/11/2022 |
|
File size: |
1.8 MB |
|
File name: |
EA01447CEN_0122-00.pdf |