Specs at a glance
-
Max. measurement error
±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
-
Measuring range
0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
-
Medium temperature range
Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
Seal material Viton: 0 to +150 °C (+32 to +302 °F) -
Max. process pressure
PN 16
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
Platinum
Field of application
Dosimag is designed for demanding filling and bottling applications with conductive liquids in Food & Beverage and Life Sciences. In applications where space is limited, Dosimag is the preferred choice for system integrators, skid builders and equipment manufacturers. Dosimag measures volume directly. The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
The compact and robust sensor is available with three electronics versions:
Pulse/frequency/status version for easy and economical use in filling applications
Intelligent pulse version with IO-Link provides continuous digital communication, allowing easy commissioning and documentation, real-time availability of process data, optimization of filling conditions and predictive maintenance
Integrated batching version with Dynamic Drip Correction over Modbus RTU for advanced filling control
Benefits
High and stable filling performance – high measuring accuracy and repeatability in shortest filling times
IO-Link allows real-time digital communication for easier commissioning and continuous data availability
Compact design for optimized machine footprint
Integrated batching functionality – filling process management solved by the flowmeter
Automatic recovery of data for servicing
Global compliance with industry standards – EHEDG, 3-A, FCM, cGMP
SIP and CIP cleanable
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Dosimag
English version - 09/2024
Electromagnetic flowmeter
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.7 MB
File name:
TI01784DEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimag
English version - 09/2024
Electromagnetic flowmeter Modbus RS485
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.8 MB
File name:
BA02345DEN_0124-00.pdf
-
-
-
Technical Information (TI)
TI Dosimag
Electromagnetic flowmeter
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.7 MB
File name:
TI01784DEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimag
Electromagnetic flowmeter
Modbus RS485EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.8 MB
File name:
BA02345DEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimag
Electromagnetic flowmeter
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.7 MB
File name:
BA02344DEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimag
Electromagnetic flowmeter
IO-LinkEN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.8 MB
File name:
BA02329DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimag
Electromagnetic flowmeter
IO-LinkEN 13/09/2024Language:
English
Version:
13/09/2024
File size:
976.1 KB
File name:
GP01215DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimag
Electromagnetic flowmeter
Modbus RS485EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.2 MB
File name:
GP01218DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimag
Electromagnetic flowmeter
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
917.9 KB
File name:
GP01217DEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Dosimag
Electromagnetic flowmeter
EN 13/09/2024Language:
English
Version:
13/09/2024
File size:
1.4 MB
File name:
KA01687DEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Wall Mounting Set
Proline H, Dosimag
EN 12/07/2024Language:
English
Version:
12/07/2024
File size:
471.1 KB
File name:
EA01498DA2_0124-00.pdf
-
-
-
Special Documentation (SD)
SD IEC 61406
Automatic identification of physical objects
EN 07/02/202517/05/202431/03/202401/12/202101/11/2021Language:
English
Version:
07/02/2025
File size:
649.2 KB
File name:
SD02825DEN_0525-00.pdf
-