Specs at a glance
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Max. measurement distance
Unlimited measuring range,
Cascade -
Accuracy
+/-1%
-
Main wetted parts
Non-contact
Field of application
The Gammapilot FMG50 compact transmitter is designed for non-contact point level detection, continuous level, interface and density measurement in liquids, solids, suspensions or sludges. As the first true 2-wire loop powered compact transmitter it minimizes engineering and installation efforts.
For all kinds of process vessels, like reactors, autoclaves, separators, acid tanks, cyclones
For liquids, solids, suspensions or sludges etc.
Extreme measuring conditions, for example corrosion, abrasion, viscosity, toxicity
Process temperature: No limitation (non-invasive)
Process pressure: No limitation (non-invasive)
Housing material: 316L, aluminum
International explosion protection certificates, SIL, overfill prevention WHG
Benefits
First real 2-wire loop-powered compact transmitter minimizes engineering and installation efforts
Reduced installation and engineering costs thanks to the first 2-wire loop powered compact transmitter
Increased plant safety, efficiency and availability even under extreme process and ambient conditions
Designed according to IEC 61508 with SIL2/3 approval for all measuring tasks
Reduced verification effort and minimized plant shut-downs due to state-of-art Heartbeat Technology
-
Usage in up to +80°C (+176°F) ambient temperature without additional cooling thanks to innovative sensor technology
Bluetooth® wireless technology for remote operation out of the radiation beam
Videos
-
-
The animation shows the radiometric measuring principle
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
Measuring principle
Radiometric
-
Characteristic / Application
Compact transmitter for extreme process conditions (temperature, pressure);
Non-contact measuring technique -
Interface measurement
Interfaces liquid / liquid also with emulsion layers
Interfaces liquid / solid -
Specialities
Heartbeat Technology,
SIL 2/3 according to IEC 61508,
Bluetooth® commissioning, operation and maintenance with the SmartBlue App -
Supply / Communication
2-wire loop powered
-
Accuracy
+/-1%
-
Ambient temperature
-40 °C...+80 °C,
(-40 °F...+176 °F) -
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Sensor length
PVT scintillator
400 mm...3000 mm,
>3000 mm cascade mode -
Max. measurement distance
Unlimited measuring range,
Cascade -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI, INMETRO, EAC Ex, JPN Ex, KC Ex
-
Safety approvals
Overfill protection WHG
SIL 2/3 -
Design approvals
EN 10204-3.1
-
Options
Display
-
Components
Isotope: FSG60, FSG61,
Source container: FQG60, FQG61, FQG62, FQG63, FQG66,
Mounting accessories: FHG61
-
Measuring principle
Radiometric
-
Characteristic / Application
Compact transmitter for extreme process conditions (temperature, pressure);
Non-contact measuring technique -
Specialities
Heartbeat Technology,
SIL 2/3 according to IEC 61508,
Bluetooth® commissioning, operation and maintenance with the SmartBlue App -
Supply / Communication
2-wire loop powered
-
Accuracy
+/-1%
-
Ambient temperature
-40 °C...+80 °C,
(-40 °F...+176 °F) -
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Sensor length
PVT scintillator
400 mm...3000 mm,
>3000 mm cascade mode -
Max. measurement distance
Unlimited measuring range,
Cascade -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI, INMETRO, EAC Ex, JPN Ex, KC Ex
-
Safety approvals
Overfill protection WHG
SIL 2/3 -
Design approvals
EN 10204-3.1
-
Options
Display
-
Components
Isotope: FSG60, FSG61,
Source container: FQG60, FQG61, FQG62, FQG63, FQG66,
Mounting accessories: FHG61
-
Measuring principle
Radiometric Limit
-
Characteristic / Application
Compact transmitter for extreme process conditions (temperature, pressure);
Non-contact measuring technique -
Specialities
Heartbeat Technology,
SIL 2/3 according to IEC 61508,
Bluetooth® commissioning, operation and maintenance with the SmartBlue App -
Supply / Communication
2-wire loop powered
-
Ambient temperature
-40 °C...+80 °C,
(-40 °F...+176 °F) -
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Sensor length
PVT scintillator:
200 mm...400 mm,
NAI scintillator:
50 x 50 mm,
50 x 100 mm -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI, INMETRO, EAC Ex, JPN Ex, KC Ex
-
Safety approvals
Overfill protection WHG
SIL 2/3 -
Design approvals
EN 10204-3.1
-
Options
Display
-
Components
Isotope: FSG60, FSG61,
Source container: FQG60, FQG61, FQG62, FQG63, FQG66,
Mounting accessories: FHG61
-
Measuring principle
Radiometric Limit
-
Characteristic / Application
Compact transmitter for extreme process conditions (temperature, pressure);
Non-contact measuring technique -
Specialities
Heartbeat Technology,
SIL 2/3 according to IEC 61508,
Bluetooth® commissioning, operation and maintenance with the SmartBlue App -
Supply / Communication
2-wire loop powered
-
Ambient temperature
-40 °C...+80 °C,
(-40 °F...+176 °F) -
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Sensor length
PVT scintillator:
200 mm...400 mm,
NAI scintillator:
50 x 50 mm,
50 x 100 mm -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI, INMETRO, EAC Ex, JPN Ex, KC Ex
-
Safety approvals
Overfill protection WHG
SIL 2/3 -
Design approvals
EN 10204-3.1
-
Options
Display
-
Components
Isotope: FSG60, FSG61,
Source container: FQG60, FQG61, FQG62, FQG63, FQG66,
Mounting accessories: FHG61
-
Measuring principle
Radiometric Density
-
Characteristic / Application
Compact transmitter for extreme process conditions (temperature, pressure);
Non-contact measuring technique -
Supply / Communication
2-wire loop powered
-
Ambient temperature
-40 °C...+80 °C,
(-40 °F...+176 °F) -
Process temperature
Any
-
Process pressure
Any
-
Wetted parts
Non-contact
-
Sensor length
PVT scintillator:
200 mm...400 mm,
NAI scintillator:
50 x 50 mm,
50 x 100 mm -
Output
4...20 mA HART
-
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI, INMETRO, EAC Ex, JPN Ex, KC Ex
-
Options
Display
-
Specialities
Heartbeat Technology,
SIL 2/3 according to IEC 61508,
Bluetooth® commissioning, operation and maintenance with the SmartBlue App -
Components
Isotope: FSG60, FSG61,
Source container: FQG60, FQG61, FQG62, FQG63, FQG66,
Mounting accessories: FHG61
-
-
Technical Information (TI)
TI Gammapilot FMG50
-
Technical Information (TI)
English version - 12/2025New version available in EnglishRadiometric measuring technology
EN 19/12/202517/02/202230/03/202016/08/2019Language:
English
Version:
19/12/2025
File size:
4.4 MB
File name:
TI01462FEN_0525-00.pdf
-
-
-
Operating Instruction (BA)
BA Gammapilot FMG50
-
Operating Instruction (BA)
English version - 10/2025New version available in EnglishRadiometric measuring technology
EN 30/10/202530/08/202208/03/202216/08/202116/08/2019Language:
English
Version:
30/10/2025
File size:
7.4 MB
File name:
BA01966FEN_0725-00.pdf
-
-
-
Device Parameter (GP)
Gammapilot FMG50
-
Device Parameter (GP)
Japanese version - 08/2019New version available in English放射線式測定
Language:
Japanese
Version:
22/08/2019
File size:
1.4 MB
File name:
GP01141FJA_0119-00.pdf
-
-
-
Short Instruction (KA)
KA Gammapilot FMG50 HART
-
Short Instruction (KA)
English version - 12/2025New version available in EnglishRadiometric measuring technology
EN 19/12/202510/07/202301/12/202016/08/2019Language:
English
Version:
19/12/2025
File size:
2.1 MB
File name:
KA01427FEN_0525-00.pdf
-
-
-
Installation Instructions (EA)
PVT scintillator
-
Installation Instructions (EA)
English version - 09/2020New version available in EnglishGammapilot FMG50
EN 11/09/202016/08/2019Language:
English
Version:
11/09/2020
File size:
330.3 KB
File name:
EA01275FEN_0220.pdf
-
-
-
Installation Instructions (EA)
EA Housing
-
Installation Instructions (EA)
English version - 09/2025New version available in EnglishGammapilot, Cerabar, Deltabar
EN 19/09/202510/03/202311/09/2020Language:
English
Version:
19/09/2025
File size:
2 MB
File name:
EA01330FEN_0325-00.pdf
-
-
-
Installation Instructions (EA)
NaI scintillator
-
Installation Instructions (EA)
English version - 09/2020New version available in EnglishGammapilot FMG50
EN 11/09/202016/08/2019Language:
English
Version:
11/09/2020
File size:
268.1 KB
File name:
EA01274FEN_0220.pdf
-
-
-
Installation Instructions (EA)
Mounting clamp 80 mm, 95 mm Installation Instructions
-
Installation Instructions (EA)
English version - 08/2019New version available in EnglishGammapilot FMG50
EN 16/08/2019Language:
English
Version:
16/08/2019
File size:
158 KB
File name:
EA01271FEN_0119.pdf
-
-
-
Installation Instructions (EA)
EA HistoROM
-
Installation Instructions (EA)
English version - 09/2025New version available in EnglishGammapilot, Liquiphant, Micropilot, Prothermo,
Cerabar, Deltabar, Prowirl LEN 12/09/202528/03/202515/05/202313/01/202227/02/2021Language:
English
Version:
12/09/2025
File size:
1.5 MB
File name:
EA01314FEN_0625-00.pdf
-
-
-
Installation Instructions (EA)
EA HAN7D plug, 90 deg, housing side HAN7D socket, cable side
-
Installation Instructions (EA)
English version - 09/2025New version available in EnglishGammapilot, Micropilot,
Cerabar, DeltabarEN 12/09/202530/11/202327/05/202009/08/2019Language:
English
Version:
12/09/2025
File size:
796.2 KB
File name:
EA01268FEN_0425-00.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products