Specs at a glance
-
Accuracy
depending on application
Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
depending on application
-
Operating temperature range
-196 °C…400 °C (-320,8 °F...752 °F)
Field of application
The non-invasive thermometer iTHERM SurfaceLine TM611 is used across all industries to measure temperature without the risk of leakage and process disruption. The device is safe and easy to install and provides the same accuracy and response time as invasive temperature measurement. A specially designed thermal coupling element provides ideal thermal conductivity to the sensor and reduces ambient influences, resulting in superior measurement performance even compared to electronic compensation.
Can be used universally in all industries
Ideal for demanding process conditions such as high flow velocities, high process pressures, highly viscous or corrosive media, abrasion, pigging or small pipe diameters
Perfect for subsequent installation for measurements in existing facilities for energy and safety monitoring
Benefits
Measurement accuracy and response time comparable with invasive measurements
No process opening required, no leakage risk
Increased safety for personnel, plant and the environment
User-friendly from product selection to installation and maintenance
Significant cost savings: shorter development and project planning times, reduced expenses for installation, certification and inspections as well as no costs for thermowells, nozzles and flanges, weld seam inspections and pipe extensions.
iTEMP temperature transmitter with all standard communication protocols and optional Bluetooth® connectivity
International certification: e.g. explosion protection according to ATEX, IECEx, CSA and NEPSI; functional safety (SIL)
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM SurfaceLine TM611
English version - 01/2025
Surface thermometer Non-invasive RTD/TC thermometer with high measurement performance for demanding applications
EN 31/01/202502/12/2024Language:
English
Version:
31/01/2025
File size:
1.9 MB
File name:
TI01801TEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM SurfaceLine TM611
English version - 01/2025
Surface thermometer Non-invasive RTD/TC thermometer with high measurement performance for demanding applications
EN 31/01/202502/12/2024Language:
English
Version:
31/01/2025
File size:
2.1 MB
File name:
BA02366TEN_0225-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM SurfaceLine TM611
Surface thermometer
Non-invasive RTD/TC thermometer with high measurement performance for demanding applicationsEN 31/01/202502/12/2024Language:
English
Version:
31/01/2025
File size:
1.9 MB
File name:
TI01801TEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM SurfaceLine TM611
Surface thermometer
Non-invasive RTD/TC thermometer with high measurement performance for demanding applicationsEN 31/01/202502/12/2024Language:
English
Version:
31/01/2025
File size:
2.1 MB
File name:
BA02366TEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA iTHERM SurfaceLine TM611
Surface thermometer
Non-invasive RTD/TC thermometer with high measurement performance for
demanding applicationsEN 02/12/2024Language:
English
Version:
02/12/2024
File size:
690.7 KB
File name:
KA01716TEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
Information Typenschild DIENST-T
Information zur Typenschild Bestellung mit DIENST-T
EN 03/11/2025Language:
English
Version:
03/11/2025
File size:
294.5 KB
File name:
DIENST_T.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM SurfaceLine TM611
ATEX, IECEx:
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da/DbEN 29/01/2024Language:
English
Version:
29/01/2024
File size:
430.2 KB
File name:
XA03256TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM SurfaceLine TM611
Ex ia IIC T6...T1 Ga
Ex ia IIC T6...T1 Gb
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200</sub>450 °C Da
Ex ia IIIC T85 °C...T450 °C DbEN 28/07/2025Language:
English
Version:
28/07/2025
File size:
428.5 KB
File name:
XA03592TEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM SurfaceLine TM611
ATEX, IECEx:
Ex db IIC T6 Gb
Ex tb IIIC Txxx °C DbEN 24/01/2024Language:
English
Version:
24/01/2024
File size:
460.1 KB
File name:
XA03258TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM SurfaceLine TM611
0Ex ia IIC T6…T1 Ga Х
Ex ia IIIC T<sub>200</sub>85°C…T<sub>200</sub>450°C Da X
1Ex ia IIC T6…T1 Gb Х
Еx ia IIIC T85°C…T450°C Da/Db ХEN 22/10/2025Language:
English
Version:
22/10/2025
File size:
429.3 KB
File name:
XA03660TEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM SurfaceLine TM611
1Ex d IIC T6...T1 Gb X
Ex tb IIIC T85°C…T450°C Db XEN 29/10/2025Language:
English
Version:
29/10/2025
File size:
459.6 KB
File name:
XA03661TEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
TM111, TM131, TM611: cCSAus XP DIP NI
TM111, TM131: cCSAus XP DIP NI
Language:
English
Version:
27/01/2025
File size:
1.7 MB
File name:
XA01961T_04.25.pdf
-