Specs at a glance
-
Measuring range
0.05 to 20 mg/l NH4-N
0.5 to 50 mg/l NH4-N
1 to 100 mg/l NH4-N
0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
-
Measuring method
Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87
Field of application
Liquiline System CA80AM offers high-precision ammonium measurement in all critical control points. As member of the Liquiline platform, it enables plug & play and easy upgrade to a measuring station - minimizing the installation effort. Automatic calibration and cleaning as well as the low consumption of reagents save you operating and maintenance costs. Advanced diagnostics with remote access ensure process safety and support you in providing process documentation to the authorities.
Liquiline System CA80AM monitors and controls:
Inlets of wastewater treatment plants
Outlets of wastewater treatment plants for documentation purposes
Aeration basins
Water treatment
Cleaning capacity of municipal and industrial wastewater plants
Benefits
Fast commissioning and plug & play thanks to Memosens technology and user-friendly operation
Easy upgrade of functionality - even to a complete measuring station - simply by adding modules and connecting Memosens sensors
Advanced diagnostics with remote access for increased process safety
Reduced operating costs through automatic, configurable calibration and cleaning and long reagent shelf life with optional cooling module
Compliance with standard colorimetric measuring principle - indophenol blue method - following ISO 7150-1, DIN 38406-5 and GB 7481-87
Drive connectivity: Liquiline Edge Module CYY7 transfers process data to Netilion, independently of the fieldbus. This allows remote overview and the use of IIoT services. It’s available in new products or as upgrade to installed Liquiline platforms.
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Liquiline System CA80AM
English version - 05/2024
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202114/02/202009/06/2017Language:
English
Version:
22/05/2024
File size:
4.3 MB
File name:
TI01111CEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80AM
English version - 05/2024
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202113/01/202015/01/2017Language:
English
Version:
22/05/2024
File size:
6.7 MB
File name:
BA01240CEN_0924-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202114/02/202009/06/2017Language:
English
Version:
22/05/2024
File size:
4.3 MB
File name:
TI01111CEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 22/05/202402/12/202213/07/202113/01/202015/01/2017Language:
English
Version:
22/05/2024
File size:
6.7 MB
File name:
BA01240CEN_0924-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01158CEN_0721.pdf
-
-
-
Installation Instructions (EA)
Kit for analyzer CA8x: Valve
This instruction applies to following spare part kit:
71218433 Kit CA8x: ValveEN 24/07/202509/05/2025Language:
English
Version:
24/07/2025
File size:
2.1 MB
File name:
71231926 Anleitung Kit CA80 Ventil 2025-07.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
EA Liquiline System CA8x analyzer
Cooling module
EN 20/08/2025Language:
English
Version:
20/08/2025
File size:
2.6 MB
File name:
EA01688CEN_0125-00.pdf
-
-
-
Installation Instructions (EA)
Kits for Analyzer CA80: Engineering parts
Kits for Analyzer CA80: Engineering parts
EN 30/06/2025Language:
English
Version:
30/06/2025
File size:
2.1 MB
File name:
71223028 Anleitung Kits CA8x Verfahrenstechnik 2022-08.pdf
-
-
-
Installation Instructions (EA)
Einbauanleitung/ Installation Instructions Kit Module/Modules
Für erweiterte Funktionalität
For extended functionalityEN 07/07/201425/03/201331/12/2011Language:
English
Version:
07/07/2014
File size:
2.4 MB
File name:
EA00008CA2_0314.pdf
-
-
-
Installation Instructions (EA)
EA Liquiline System CA8x analyzer
Process engineering
EN 17/09/202521/03/2025Language:
English
Version:
17/09/2025
File size:
3.8 MB
File name:
EA01591CEN_0225-00.pdf
-