The calibration laboratories and primary facilities of Endress+Hauser are all traceable to national and international standards and certified according to ISO 17025. Factory calibration is often required when calibration has to take place in controlled environmental conditions or with absolute precision.
The advantages of on-site calibration are many but mainly - it ensures minimum plant downtime times as the meter to be tested can remain in situ- and it ensures that re-calibration can take place in the actual installation and often with the original medium.