The Flowfit CPA240 flow assembly is designed for all demanding applications where high temperatures and pressures are involved. With its various connections, Flowfit flexibly adapts to your process offering space for three sensors. Simple installation and removal of the sensors save time for maintenance and recalibration.
Flowfit CPA240 is intended to be used in pipes in:
Chemical industry
Petrochemical industry
Power plants and waste incinerating plants
Extractive metallurgy and metal processing
Drinking water treatment plants
It is suitable for use with pressures of up to 10 bar (stainless steel) or 8 bar (PVDF).
Benefits
Simple installation and removal of the electrode holder (e.g. for calibration)
Flexible connection to the process by means of various connectors and installation versions
Less condensation due to a Goretex filter
Reduces installation effort by providing 3 mounting positions for 120 mm sensors or an optional cleaning unit
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Memosens CPS11E ensures precise pH monitoring in biodiesel production, improving product quality, process stability and sensor lifetime under harsh conditions.
Bonumose decided to enhance, automate and digitalize its tagatose sweetener manufacturing process with Endress+Hauser instrumentation to reach its company growth goals
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Drinking water treatment plants, boiler feedwater and ultra-pure water plants, cooling-water circuits, fertiliser production, sugar production, gas scrubbers, petrochemical plants
Installation
Flow assembly
Characteristic
Piping, bypass
Design
3 electrode installation locations, 120mm electrodes, flow direction horizontal or from the bottom, thread connection G1/2" for spray cleaning
Material
Flow vessel: PVDF or stainless steel 1.4404 O-rings: EPDM, Viton, Chemraz or Fluoraz
Process temperature
PVDF version: 0 to 120 °C (32 to 248 °F) Stainless steel version: -15 to 150 °C (5 to 302 °F) With EPDM: -15 to 140 °C (5 to 284 °F)
Process pressure
PVDF version: max. 8 bar at 50 °C (max. 116 psi at 122 °F) Stainless steel version: max. 10 bar (max. 145 psi)
Connection
Pressurized flange DN25/PN16, ASME 1" lbs 150, JIS 10K25A
Certificates, declarations and approvals
Material certification 3.1.B EN 10204
Measuring principle
Sensor ORP / Redox
Application
Drinking water treatment plants, boiler feedwater and ultra-pure water plants, cooling-water circuits, fertiliser production, sugar production, gas scrubbers, petrochemical plants
Installation
Flow through holder
Characteristic
Piping, bypass
Design
3 electrode installation locations, 120mm electrodes, flow direction horizontal or from the bottom, thread connection G1/2" for spray cleaning
Material
Flow vessel: PVDF or stainless steel 1.4404 O-rings: EPDM, Viton, Chemraz or Fluoraz
Process temperature
PVDF version: 0 to 120 °C (32 to 248 °F) Stainless steel version: -15 to 150 °C (5 to 302 °F) With EPDM: -15 to 140 °C (5 to 284 °F)
Process pressure
PVDF version: max. 8 bar at 50 °C (max. 116 psi at 122 °F) Stainless steel version: max. 10 bar (max. 145 psi)
Connection
Pressurized flange DN25/PN16, ASME 1" lbs 150, JIS 10K25A