©Endress+Hauser
©Endress+Hauser
Specs at a glance
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex ic IIC
Field of application
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
The Memosens data cable CYK10 is applied in Memosens systems measuring the following parameters:
Benefits
Maximum process safety through non-contact, inductive and digital signal transmission: No contact corrosion, absolutely watertight, no interference potential.
Increased availability of the measuring point: Digital data transmission provides an automatic error message if the signal is lost.
More flexibility in plant planning and installation: Cable length up to 100 m is possible.
Approved for hazardous area use.
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Success stories
Putting fish welfare first
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Read the full story
Consistently reliable solids measurement
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Read the full story
Automation saves time in wastewater analysis
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Read the full story
The pH value is key
Memosens CPS11E ensures precise pH monitoring in biodiesel production, improving product quality, process stability and sensor lifetime under harsh conditions.
Read the full story
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Measuring range
High impedance cable not necessary
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex ic IIC
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
Characteristic
Inductive, digital transmission of measurement signals and energy. Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex ic IIC
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex ic IIC
Measuring principle
Amperometric oxygen measurement
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex ic IIC
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Most downloaded
Technical Information
Memosens measuring cable and installation
accessories
English version - 12/2011
CYK10 / CYK11
EN
CS DE ES FR IT NL PL RU
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
CYK10, CYK11
Technical Information
English version - 12/2011
Memosens measurement cables
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI01477C_TI00118CEN_1311.pdf
59 documents
Technical Information
Memosens measuring cable and installation
accessories
CYK10 / CYK11
EN
Czech German Spanish French Italian Dutch Polish Russian
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
CYK10, CYK11
Technical Information
Memosens measurement cables
EN
German French Russian
01/12/2011
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI01477C_TI00118CEN_1311.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
08/12/2021
28/02/2018
06/07/2016
Language:
English
Version:
08/12/2021
File size:
659.6 KB
File name:
BA00118CEN_0520-00.pdf
Memosens data cable EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
Language:
English
Version:
27/05/2025
File size:
569.8 KB
File name:
XA03532CEN_0125-00.pdf
XA Memosens data cable CYK10
Safety instructions for electrical apparatus in explosion-hazardous areas
Language:
English
Version:
23/09/2024
File size:
513 KB
File name:
XA03307CEN_0124-00.pdf
FM IS Cl. I Div. I Gr. A, B, C and D Safety instructions for electrical apparatus in explosion-hazardous areas
Language:
English
Version:
15/03/2022
File size:
503.5 KB
File name:
XA02846CEN_0122-00.pdf
Memosens data cable Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Chinese
12/11/2024
29/03/2022
Language:
English
Version:
12/11/2024
File size:
602.5 KB
File name:
XA02845CEN_0224-00.pdf
Memosens data cable CYK10
Safety instructions for electrical apparatus in explosion-hazardous areas UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
Language:
English
Version:
08/12/2021
File size:
499.6 KB
File name:
XA02783CEN_0121-00.pdf
Memosens pH/ORP
Sicherheitshinweise für elektrische Betriebsmittel im
explosionsgefährdeten Bereich
Safety instructions for electrical apparatus for explosion-hazardous
areas
Conseils de sécurité pour matériels électriques destinés aux zones
explosibles
Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous areas
EN
German French Polish
22/02/2016
04/03/2015
14/01/2013
21/10/2010
01/12/2006
Language:
English
Version:
22/02/2016
File size:
4.3 MB
File name:
XA00376CA3_1616.pdf
Memosens pH/ORP
Sicherheitshinweise für elektrische Betriebsmittel im
explosionsgefährdeten Bereich
Safety instructions for electrical apparatus for explosion-hazardous
areas
Conseils de sécurité pour matériels électriques destinés aux zones
explosibles
Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous areas
EN
German French
11/11/2016
31/12/2011
01/04/2009
Language:
English
Version:
11/11/2016
File size:
3.7 MB
File name:
XA00079CA3_1416.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all