CYK11 is the easy way to extend your Memosens measuring points. Use it for Memosens sensors with plug-in head and the CYK10 cable or for fixed cable sensors with Memosens technology. In combination with the optional junction box, CYK11 guarantees safe and reliable signal transmission even in harsh environments.
The extension cable CYK11 is applied with Memosens measuring systems in almost all water and process applications.
Benefits
High process safety through water-proof connection: No contact corrosion when installed correctly.
Increased availability of the measuring point: Digital data transmission provides an automatic error message if the signal is lost.
More flexibility in plant planning and installation: Cable length up to 85 m is possible.
Individual adaptation to your measuring point: Various combinations of ferrules, M12 connectors or M12 plugs available.
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
From time consuming sample analysis to real-time monitoring of critical parameters in fermentation processes thanks to complete solutions from hardware to development and analytical services.
Endress+Hauser enables fast and reliable water analysis at Butoniga Reservoir, ensuring optimal layer selection, improved water quality and reduced operating costs.