Die Endress+Hauser Gruppe

Medienzentrum

Events

Ihre Karriere bei Endress+Hauser

Unser Support: stets in Ihrer Nähe

Training package

A reproduction of the oil separation process on a Floating Production Storage and Offloading unit

Learn about measuring technologies, selection, mounting, configuration of field devices for the Oil & Gas industry on the example of an FPSO.
This training package covers sensors like level, pressure, flow, temperature as well as actuators like frequency inverters and control valves.
Difficult process conditions are part of the training lessons, also PID control loops and Life Cycle Management of field devices are covered.

  • Training rig Floating Production Storage and Offloading ATC©Endress+Hauser

    A training rig reproducing the oil separation process on an FPSO

Inhalt

  • Hardware and learning material including presentations, training handbooks and hands on lessons (Teachware)

  • Level, flow, temperature and pressure control, based on the oil / water separation process

  • Vibronic, capacitive, microwave, guided wave, hydrostatic, ultrasonic and coriolis based measurement for limit, level and flow

  • Training material covering the sensors, actuators and control logic

Ziele

  • Instrumentation, measurement principles and control logic on an FPSO

  • Technological knowledge for device selection, mounting and commissioning

  • Troubleshooting under difficult process conditions

Wer sollte teilnehmen?

  • Everybody responsible for the selection, installation, commissioning or troubleshooting for instrumentation, on an FPSO or in the Oil & Gas industry in general

Methodik

  • Presentations for technical background

  • Workshops

  • Hands on excercises

Kontakt

Application Training Center Reinach
Kägenstrasse 18 4153 Reinach Schweiz
Tel.: +41 61 715 77 00
E-Mail senden
Online-Tools zu Produktinformationen