Die Endress+Hauser Gruppe

Medienzentrum

Events

Ihre Karriere bei Endress+Hauser

Unser Support: stets in Ihrer Nähe

MID/ OIML custody transfer approval for LNG

Coriolis meter Promass 84F features recognized metrological approvals

We are proud to announce that our already proven Promass F Coriolis flow meter is now approved for custody transfer of cryogenic fluids such as LNG.

Vorteile

  • Designed for custody transfer - featuring worldwide recognized metrological approvals

  • Robust flow measurement at cryogenic temperatures

  • Space-saving installation - compact devices requiring no inlet/ outlet runs

We have obtained custody approvals according to Annex MI-005 (liquids other than water).
Accuracy: Class 1.5 according to OIML R-117 (MI-005) and Class 2.5 according to OIML R81. The approval cover line sizes from 3/8" to 10" (DN8 to DN250)

Please contact your local representative for further information.