Liquipoint T FTW31/32 - Order data
Level limit switch for multiple point detection in conductive liquids

Need a switching unit for conductivity sensors? Click here...

 


 
Product features:

Cost-effective level switch for conductive liquids

G1½" process connection

Hazardous area approval: ATEX II 2G EExia IIC T6 (with FEW58 electronic insert)

Detect up to five level limits with one probe

Available with rod or rope probes (100 - 15000mm)

No calibration required

 
Don't forget, you can also order by phone or fax on: 0161 286 5000 / 0161 286 5098
 

Product/Version Order code Price/pcs. in £
Liquipoint T FTW31 rod probe (without electronics)   1 to 3 4 to 10 11 to 35  
Non-hazardous area,
2x rod, 316L
FTW31-A1A2AA0A 83.40 79.23 75.06 order
Non-hazardous area,
3x rod, 316L
FTW31-A1A3AA0A 106.20 100.89 95.58 order
Non-hazardous area,
5x rod, 316L
FTW31-A1A5AA0A 122.40 116.28 110.16 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
2x rod, 316L
FTW31-D1A2AA0A 99.70 94.72 89.73 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
3x rod, 316L
FTW31-D1A3AA0A 122.50 116.38 110.25 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
5x rod, 316L
FTW31-D1A5AA0A 138.70 131.77 124.83 order
Liquipoint T FTW31 (with electronics)          
Non-hazardous area,
2x rod, 316L,
FEW52; PNP 10,8-45VDC
FTW31-A1A2AA2A 156.50 148.68 140.85 order
Non-hazardous area,
2x rod, 316L,
FEW54; relay 20-253VAC; 20-55VDC
FTW31-A1A2AA4A 156.50 148.68 140.85 order
Non-hazardous area,
3x rod, 316L,
FEW52; PNP 10,8-45VDC
FTW31-A1A3AA2A 179.30 170.34 161.37 order
Non-hazardous area,
3x rod, 316L,
FEW54; relay 20-253VAC; 20-55VDC
FTW31-A1A3AA4A 179.30 170.34 161.37 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
2x rod, 316L,
FEW58; NAMUR
FTW31-D1A2AA8A 172.80 164.17 155.52 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
3x rod, 316L,
FEW58; NAMUR
FTW31-D1A3AA8A 195.60 185.83 176.04 order
Liquipoint T FTW32 rope probe (without electronics)          
Non-hazardous area,
2x rope, 316Ti
FTW32-A1D2AA0A 105.30 100.04 94.77 order
Non-hazardous area,
3x rope, 316Ti
FTW32-A1D3AA0A 128.60 122.17 115.74 order
Non-hazardous area,
5x rope, 316Ti
FTW32-A1D5AA0A 236.00 224.20 212.40 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
2x rope, 316Ti
FTW32-D1D2AA0A 121.60 115.53 109.44 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
3x rope, 316Ti
FTW32-D1D3AA0A 144.90 137.66 130.41 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
5x rope, 316Ti
FTW32-D1D5AA0A 252.30 239.69 227.07 order
Liquipoint T FTW32 rope probe (with electronics)          
Non-hazardous area,
2x rope, 316Ti,
FEW52; PNP 10,8-45VDC
FTW32-A1D2AA2A 178.40 169.49 160.56 order
Non-hazardous area,
2x rope, 316Ti,
FEW54; relay 20-253VAC; 20-55VDC
FTW32-A1D2AA4A 178.40 169.49 160.56 order
Non-hazardous area,
3x rope, 316Ti,
FEW52; PNP 10,8-45VDC
FTW32-A1D3AA2A 201.70 191.62 181.53 order
Non-hazardous area,
3x rope, 316Ti,
FEW54; relay 20-253VAC; 20-55VDC
FTW32-A1D3AA4A 201.70 191.62 181.53 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
2x rope, 316Ti,
FEW58; NAMUR
FTW32-D1D2AA8A 194.70 184.98 175.23 order
ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging),
3x rope, 316Ti,
FEW58; NAMUR
FTW32-D1D3AA8A 218.00 207.11 196.20 order
Accessories          
Mounting nut G1-1/2
Hexagon, SW60. Usage: Liquipoint T, Liquicap T.
52014146 12.20 order

Prices valid until 30.09.2009 in £ per unit (net including post & packaging) and are exclusive of VAT.
Endress+Hauser Ltd Conditions of Sale apply..