| Flow Measurement |
Description |
Product name |
| Volumetric flow - Electromagnetic flow measuring system for liquids and slurries |
| |
Flow and batching applications for all conductive liquids |
Promag 50/53H |
| |
Flow measurement in water or waste water applications |
Promag 50/53W or Promag 10W |
| |
Flow and batching applications for all conductive liquids. Extra high field strength for media with high solids content |
Promag 55S |
| |
Dynamic, volume controlled filling processes, very small volumes with short measuring times |
Dosimag |
| Mass flow, Density, Brix, Viscosity Coriolis flow measurement system |
|
| |
Best performance/value - Universal dual tube sensor available in sizes from 3/8 inch to 10 inch |
Promass 80/83 with F Sensor |
| |
Single tube straight sensor including three full bore versions to optimize accuracy versus pressure drop. Also used for viscosity measurement |
Promass 80/83 with I Sensor |
| |
Single tube A sensor designed for highly accurate measurement in very small flows |
Promass 80/83 with A Sensor |
| |
Economy with performance - dual tubes |
Promass 80/83 with E Sensor |
| |
High speed filling and batching for non conductive and/or high value product |
Dosimass |
| Vortex - steam, gas and air flow - Vortex flow measuring system |
|
| |
Vortex flow meter with integrated flowcomputer for saturated steam flow |
Prowirl 73 |
| |
Vortex flowmeter for steam, gas and liquid flow |
Prowirl 72 |
| |
Energy manager - flow computer for liquids and steam up to 3 channels, for use with Vortex or Differential pressure flowsystems |
RMS621 |
| Ultrasonic clamp-on |
|
| |
Clamp-on ultrasonic flowmeter for commissioning / flow verification or temporary installations |
Prosonic Flow 92 |
| Calibration/verification tool |
|
| |
Tool for verification, diagnostics and trouble shooting of PROline flowmeters |
Fieldtool /
Field check |
Level
Measurement |
Description |
Product name |
| Point level switch (vibronic) for liquids |
|
| |
Point level switch (vibronic) for all liquids. Ideal for high, low level or empty pipe detection. Extended versions and multiple output options |
Liquiphant® M
FTL 50H/51H |
| |
Low cost vibration point level switch for liquids for utility applications |
Liquiphant® T
FTL 20 |
| Point level switch for solids |
|
| |
Single rod vibronic sensor |
Soliphant T
FTM 20/21 |
| |
Point level detection in bulk solids of all types (dual tine vibronic) |
Soliphant
FTM 30/31/32 |
| RF Capacitance Level System |
|
| |
Point level for liquids and light solids |
Multicap DC 12TA with FEC 22 |
| |
Continuous level measurement of liquids |
Multicap DC 12TA with FEC 12 |
| |
Level limit detection in tanks for liquids |
Nivotester FTW325 |
| Free space Radar level measurement |
|
| |
Rod version for universal non contact level measurement of liquids |
Micropilot M
FMR 231 |
| |
Flush version for universal non contact level measurement of liquids |
Micropilot M
FMR 245 |
| Guided radar level measurement |
|
| |
Continuous level measurement of liquids or powdery or granular bulk solids |
Levelflex M
FMP 41 C |
| Ultrasonic level measurement |
|
| |
Full featured remote sensor line for control and inventory monitoring |
Prosonic S |
| |
Compact unit for level measurement in liquids and coarse bulk materials |
Prosonic M
FMU 40/41/42/43 |
| Hydrostatic level measurement |
|
| |
Compact or remote level transmitter with condensation protected, temperature compensated sensor. Range from 100ft (30m)down to 10"H2O (250mm) for repeatable measurements in large and small vessels |
Deltapilot
DB 50 S/L |
| |
Sanitary liquid level transmitter with a flush stainless steel process diaphragm with King-gage style process connection |
Cerabar M
PMP 45 |
| Differential pressure measurement |
|
| |
High accuracy level or differential pressure measurement with remote diaphragm seals |
Deltabar S
FMD 78 |
| Pressure |
Description |
Product name |
| |
Gauge/Absolute pressure transmitter with flush SS diaphragm |
Cerabar M
PMP 46 /PMP45 |
| |
Gauge/Absolute pressure transmitter with flush Ceramic diaphragm, ideal for vacuum applications |
Cerabar M
PMC 45 |
| |
Gauge/Absolute pressure transmitter with Threaded process connection for Air and Steam |
Cerabar M
PMC 41 |
| |
Fixed range pressure transmitter for utility applications |
Cerabar T
PMP 131 PMP 135 |
| |
Pressure switch |
Ceraphant
PTP 35 |
| |
High accuracy level or differential pressure measurement with remote diaphragm seals |
Deltabar S
FMD 78 |
| Analysis |
Description |
Product name |
| pH sensors |
|
|
| |
Sterilizable non-glass IsFet pH sensor, with memosens technology |
TopHit CPS 471 |
| |
liquid filled pH electrode, with Memosens technology. Suitable for CIP/SIP cleaning and autoclavable maintaining high accuracy |
Ceragel CPS 71 |
| |
Gel filled pH electrode, with Memosens technology. Long life due to large PTFE ring diaphragm |
Orbisint CPS 11 |
| pH holders |
|
|
| |
Stainless steel re-usable holder for pH sensors |
UniFit H
CPA 442 |
| |
Retractable holder for pH or dissolved oxygen sensors |
CleanFit H
CPA 475 |
| pH transmitter |
|
| |
Field or panel mounted pH/ORP transmitter |
Liquisys M
CPM 223/253 |
| Conductivity sensors |
|
| |
Torodial conductivity sensor, Ideal for CIP control and phase transition |
InduMax H
CLS 52 |
| Conductivity transmitter |
|
|
| |
Complete system with SS field housing with integral or remote torodial conductivity sensor-Ideal for CIP control and phase transition |
Smartec
CLD 132/134 |
| |
Universal transmitter for contacting or electrodeless conductivity sensors |
Liquisys M
CLM 223/253 |
| Temperature |
Description |
Product name |
| Transmitters |
|
|
| |
Field transmitter with large illuminated display in dual compartment housing |
iTEMP® TMT 162
|
| |
Head transmitter, HART® |
iTEMP® TMT182 |
| |
Head transmitter, Profibus |
iTEMP® TMT184 |
| |
DIN rail transmitter, HART® |
iTEMP® TMT122 |
| Temperature Switch |
Temperature switch |
Thermophant TTR35 |
| Compact transmitter and sensor |
|
| |
Sanitary RTD temperature 4-20mA transmitter with quick disconnect - hermetically sealed |
Easytemp
TSM 470F |
Temperature Sensors |
|
|
| |
Sanitary RTD temperature assembly with connection head (only available in north America) |
TH17 / TH18 |
| |
RTD temperature assemblies with connection head and i-temp transmitter (not available on USA market) |
TR44, TR46, TR48 |
| Components |
Description |
Product name |
| |
Digital dislay with control functions |
RIA452 |
| |
Digital illuminated display - loop powered in field housing |
RIA261 |
| |
Digital display- single channel with power for 4-20mA instruments. |
RIA250 |
| |
Digital display - panel mounted, 4-20mA loop powered |
RIA251 |
| |
Power supply for 2-wire systems |
RNS 221 |
| Data Acquisition |
Description |
Product name |
| |
Vidoegraphic recorder and safety data manager meets the regulations of 21 CFR Part 11 - Ideal for tracking and tracing requirements |
Memo-Graph S |
| |
Visual data manager, paperless |
Eco-Graph T |
| |
Battery operated Data logger |
Mini-Log B |