| |
(EUR in thousands) |
(CHF in thousands) |
| |
2007 |
2006 |
Changes |
2007 |
2006 |
Changes |
Net Sales |
1,113,065 |
985,213 |
13.0 % |
1,832,216 |
1,553,976 |
17.9 % |
| EBIT / Operating profit |
146,350 |
122,538 |
19.4 % |
240,907 |
193,280 |
24.6 % |
| |
|
|
|
|
|
|
| EBT / Profit before taxes |
146,053 |
121,326 |
20.4 % |
240,418 |
191,368 |
25.6 % |
Net income |
106,123 |
86,420 |
22.8 % |
174,689 |
136,311 |
28.2 % |
| |
|
|
|
|
|
|
Equity capital |
526,502 |
444,674 |
18.4 % |
872,572 |
714,680 |
22.1 % |
Equity capital ratio |
58.7 % |
56.5 % |
|
58.7 % |
56.5 % |
|
Total capital employed |
897,519 |
787,639 |
14.0 % |
1,487,458 |
1,265,894 |
17.5 % |
| |
|
|
|
|
|
|
Investments |
94,822 |
79,434 |
19.4 % |
157,149 |
127,666 |
23.1 % |
Depreciation and amortisation |
43,956 |
40,444 |
8.7 % |
72,356 |
63,792 |
13.4 % |
Cash flow |
150,079 |
126,864 |
18.3 % |
247,045 |
200,103 |
23.5 % |
| |
|
|
|
|
|
|
Number of employees |
7,855 |
7,045 |
11.5 % |
|
|
|
|
| |
|