| Endress+Hauser in Spain |
 |
The Endress+Hauser sales organization (SC Spain in Barcelona) provides products, services and solutions for the Spanish market. Your People for Process Automation are always at your disposal, providing the best solutions to suit your requirements. |
|
| |
| Headquarter: |
For instrumentation in the process industry please contact...
Endress y Hauser, S.A. Constitució 3 A
08960 Sant Just Desvern (Barcelona), Spain
Tel: +34 93 4 80 33 66 Fax: +34 93 4 73 38 39 Email: info@es.endress.com
Web: www.es.endress.com
|
For instrumentation and systems for fuel/petroleum storage applications please contact...
Tecnoil
Mr Hugo Vidal
Donoso Cortes 45
28015 Madrid, Spain
Tel: +3491 594 3638
Fax: +3491 594 2957
Email: tecnoil@tecnoil.es
|
Branch Offices: |
Office Madrid:
Julián Camarillo, 29 ed. E-2, 3A
28037 Madrid
Tel.: +34 915 63 36 34
Fax: +34 914 11 05 26
|
Officve Bilbao:
Crtra. Bilbao-Plentzia, 31 Ed. Inbisa
48950 Bilbao
Tel.: +34 94 453 80 23
Fax: +34 94 453 57 47 |
Office Valencia:
C/Ricardo Micó, 5
46009 Valencia
Tel. +34 96 346 72 96
Fax. +34 96 346 52 51
|
|
Founded: |
1990
|
Employees: |
64 employees
|
Competence: |
With Endress+Hauser as your partner you benefit from an expanded service network, qualified customer service engineers and centrally organized service control. Besides complete support for your field instruments and systems we offer you:
|
|  | Seminars and courses for training and further training of your qualified personnel
|  | Help desks for immediate answers to questions on our instruments and systems
|  | Works repairs and spare parts service
|  | Maintenance contracts
|  | Calibration service |
|
References: |
Each industry makes its own particular demands on process automation, Endress+Hauser offers you a complete product range and solutions for the following industries:
|
|  | Chemical and petrochemical,
|  | Food and beverages
|  | Pharmaceutical
|  | Water&wastewater
|  | Oil & Gas
|  | Bulk solids
|  | Energy |
|
|
| |
|
 |
|
|
|
|