CNGmass: The new flowmeter for refueling CNG-powered vehicles.
Small, compact and highly accurate
When it comes to billing and paying for the amount of CNG actually pumped, the measuring accuracy at the dispenser is just as important as with any other fuel. Therefore, the "brain” in every CNG dispenser is a flowmeter that measures the quantity of fuel transferred from dispenser to vehicle with the absolute highest accuracy - reliability day in, day out, round the clock. These are some of the benefits of CNGmass, which has been specifically designed for such applications.
This Coriolis flowmeter for refueling CNG-powered vehicles sets new standards and incorporates unique features:
- Superb production quality
- Excellent measuring accuracy, ensured by our own accredited calibration facilities
- World-wide accepted Ex-approvals
- Various custody-transfer approvals: PTB (Germany), NMi (Netherlands), NTEP (USA), W&M (Canada)
CNGmass can be used world-wide and is totally robust. Its extremely compact design enables it to be installed virtually anywhere (DN 15: 277 × 139 × 308 mm / 10.90 × 5.47 × 12.1 inches; DN 25: 316 × 139 × 313 mm / 12.44 × 5.47 × 12.32 inches). Two sizes are available for practical applications - DN 15 for refueling passenger cars and DN 25 for trucks and buses.
In our world-wide sales network we have on hand competent application and service engineers. They are not only available for pre-sales and commissioning support, but in addition to fulfill your maintenance and service requirements.