Analysis measurement in Environmental Industry
In the product line for liquid analysis E+H offers a complete program of standard measuring instruments (for pH-value, Redox potential, turbidity, concentration of sludge, electrical conductivity, dissolved oxygen, free dissolved chlorine).
Endress+Hauser offers robust analysers in a compact stainless steel or fibre-glass reinforced plastic housing for the monitoring and automation of complete sewage treatment plants and industrial processes. In accordance with established and standardised colorimetric procedures, the Stamolys CA71 registers environmentally relevant parameters such as ammonium, nitrite and phosphate. Silicate and metals such as iron, aluminium, chrome, copper and manganese have also just been added to the palette. Furthermore, the variable analytical component enables the implementation of many other parameters for applications in industry and water treatment
Custom tailored instruments for special application are also available. Instruments are modular to fit a standard housing. Both enclosures and sensors are available for even the most difficult environment. A range of automatic water samplers complete the product offering.
Click to view our range of analysis products for environmental industry:
- pH / ORP
- Conductivity
- Oxygen
- Turbidity
- Sludge level
- Disinfection
- Nutrients
- Sum parameters
- Metals / other indicators
- Watersampler