Pressure Measurement Description  Product Name 
 

Cerabar S with a ceramic or metal sensor

Deltabar S with metallic measuring diaphragms and single-sided diaphragm seal.

 

Complete Pressure Measurement Overview

Cerabar S

Deltabar S

Level Measurement Description  Product Name
 

Smart transmitter for continuous level measurement

Vibration limit switch for liquids. The maintenance-free alternative to float switches.

Universal vibration limit switch for fine-grained bulk solids,
also for explosion-hazardous areas

Compact transmitter for non-invasive limit detection, level, interface layer and density measurement

Non-contact level measurement in liquids using the Time-of-Flight principle

Electromechanical Level Measuring Systems

 

Non-contact level measurement in solids even for extreme process conditions

Smart Transmitter for continuous level measurement in liquids and bulk solids

pH and Redox Transmitter

 

Complete Level Measurement Overview

Liquicap T

Liquiphant T

 

Soliphant

 

Gammapilot M

 

Prosonic S/M/T

 

Silopilot M

 

Micropilot M 

 

Levelflex M

 

Liquisys M

Flow Measurement Description  Product Name
 

Electromagnetic Flow Measuring System - Flow measurement of liquids in water or wastewater applications

Vortex Flow Measuring System - The reliable flow measurement of gas, steam and liquids.

Ultrasonic Flow Measuring System - Flow rate measuring for standard applications with drinking water, wastewater and process water

Coriolis Mass Flow Measuring System

Direct mass flow measurement of gases at low process pressures

 

Complete Flow Measurement Overview

Promag 50 W

 

Prowirl 73 F

 

Prosonic Flow 90/93W

 

Promass 80/83 F

T-Mass

     
Analysis Measurement Description Product Name
 

Conductivity Measurement in Power Plants

 

pH/Redox Measurement in Power Plants

 

Potentiostatic-amperometric three-electrode Sensor for trace Measurement

 

Complete Analysis Measurement Overview

CLS 12/13/15

CLM 153

Topcal & Memosens

Oxymax COS71

Temperature Measurement Description Product Name
 

Resistance Temperature Detector Thermometers

 

Thermocuple sensor with extension neck

 

Thermocouple Thermometers: The Omnigrad range of Temperature Products from Endress+Hauser meets the high standards required by the process industry

 

Temperature Transmitters

 

 

Complete Temperature Measurement Overview

Omnigrad S

 

Omnigrad S TC88

 

TC Thermometers

 

 

Temperature Transmitters

Data acquisition Description  Product Name
 

The paperless recorder that saves time and money

 

Display, record, communicate

 

The videographic recorder that creates information from signals, displays, analyses and stores 8 to 16 analogue and 7 digital inputs, using state-of-the-art PROFIBUS connection

 

Complete Data Acquisition overview

 

Ecograph

 

Ecograph T

 

Memograph

Solutions Description  Product Name
  Plant Asset Management: All-round support throughout the plant life-cycle FieldCare
  Complete Automation Solutions overview