Flow product news
05.01.2012
The new ultrasonic flowmeter Prosonic Flow B 200 fills today's technology gap by accurately and relieably measuring wet biogas.
18.11.2011
With its 14-inch diameter and accuracy up to 0.05%, the Promass 83X/84X four-tube Coriolis mass flowmeter is ideal for pipeline custody transfer and other high flow rate applications requiring reliability and low maintenance.
26.10.2011
Following a rigorous assessment, Endress+Hauser's Promass 83F Coriolis flowmeter has been substantiated for use in safety circuits within the nuclear industry to Safety Integrity at SIL 1.
08.10.2011
Endress+Hauser's E 200 Two-Wire Coriolis Flowmeter get the 2011 Innovation Awards in Fluid Handling Technology from Flow Control magazine.
15.11.2010
Endress+Hauser announces additional sizes and temperature range to the successful Prosonic Flow 92F inline ultrasonic flowmeter. Prosonic Flow 92F is now available in additional sizes of DN 150 (6″), DN 200 (8″), DN 250 (10″) and DN 300 (12″) in stainless steel or carbon steel, covering the entire size range between DN 25 to 300 (1″ to 12″). The larger size capabilities will allow greater applicability for process applications in the chemical and petrochemical industry.
27.06.2010
The Promass E 2-wire cleverly combines all the advantages of the Coriolis flow principle with the benefits of 2-wire technology. As a true 2-wire instrument, Promass E can be easily integrated into existing plant systems.
19.03.2010
The all-rounder in its class - accurate measurements and precise readings
13.03.2010
Measuring drop by drop - cost-effective and highly accurate