TR12

Temperature switch for monitoring display and control of process temperature in range from -50 to + 50 degrees. It comes with thread connections or coupling

   

 

TMT182

Economical and technical alternative to direct wiring to DCS or PLC

 

 

TMT142

Temperature field transmitter comes with single compartment housing. Inputs are RTD thermometers, thermocouples TC, Ohm, mv.

   

 

 

TMT 162

Temperature field transmitter comes with highest reliability in harsh industrial environments due to dual compartment housing and compact fully potted electronics. Inputs are RTD thermometers, Thermocouples TC, Ohm, mv.