Ship Vision SPV250
Type-approved software for tank management and control
Time is money, no more so than in the marine industry. When it comes to automating ship and off-shore rigs to the latest industry standards, it is important to have a partner with the required experience and know-how, who can do the job quickly and reliably.
Endress+Hauser is such a partner: we have a worldwide service presence and are prepared to support you at every port of call.
Product description
Ship Vision SPV250 is a modular, type-approved software solution for tank management and control for river and sea-going vessels. Based on Ship Vision we provide complete type-approved solutions, comprising hardware, software and services, for marine tank management and control:
- Ship Vision type-approved software modules
- Control cabinet fully equipped with type-approved components
- Type-approved measuring devices
- Type-approved pumps, valves and actuators
- Worldwide service and commissioning
|
|
Field of application
-
Cargo level, pressure and temperature monitoring
-
Ballast water management
-
Fuel management
-
Draft measurement
-
Water ingress detection
System requirements
Please check that the following hardware and software requirements are fulfilled before you start the installation:
- Ship Vision is a component of ControlCare P View, our powerful visualization program for operation and monitoring tasks. P View operates via OPC-servers with many industrial communication protocols.
- The system requirements for installation correspond to those of ControlCare P View.
If you have questions about software updates or if you have device specific questions, please contact your Endress+Hauser sales representative.
Software requirements (minimum)
| ControlCare P View |
|
Operating systems |
|
| Additional components |
|
| Communication |
|
Hardware requirements (minimum)
Processor Type |
Pentium or higher |
Main Memory (RAM) |
256 MB or higher |
Hard-disk (HDD) Capacity |
Disk space needed:
Note! The actual amount of space required may decrease if help and example files are not installed. Project requirements for logging data, alarms and screen storage are above this minimum. |
Monitor Resolution |
1024 x 768, 64k colours |





