Dissolved Oxygen Sensors


Oxymax H COS21D

Memosens technology

COS21D
Digital amperometric oxygen sensor (also trace-versions available)
Food, pharma, power, chemistry, inertisation
Very wide measuring range: 0,001 up to 20mg/l
12mm-stainless-steel design, capable of CIP and SIP

More information about COS21D

Oxymax H COS21

Analog amperometric sensor

COS21
For food, pharmaceutical and chemical industry
Application in tanks, pipes, fermenters
Well-known 12mm-design
Measuring range 0,01 - 20mg/l

More information about COS21

Oxymax W COS31

Digital amperometric sensor

COS31
Water and wastewater
Well-known 40mm-design, 3-electrode design
Measuring range: 0,01 - 60mg/l
All data stored in sensor; laboratory calibration possible

More information about COS31

Oxymax W COS41

Analog amperometric sensor

COS41
Water and wastewater
Well-known 40mm-design
2-electrode-design
Measuring range: 0,05 - 20mg/l

More information about COS41

Oxymax W COS51D

Memosens technology

COS51D

Digital amperometric oxygen sensor

Water and waste water
Very wide measuring range:
0,05 up to 100mg/l
40mm-design, 3-electrode-sensor

More information about COS51D

Oxymax W COS61

Digital optical sensor

COS61
Water and wastewater
Precalibrated, 40mm-design
Practically maintenance free,
lifetime of sensing cap > 2 years
Measuring range: 0,01 - 20mg/l

More information about COS61

Oxymax W COS71

Digital amperometric sensor

COS71
Boiler feedwater
Well-known 40mm-design, 3-electrode design
Measuring range: 0,001 - 20mg/l (trace measurement)
All data stored in sensor; laboratory calibration possible

More information about COS71


 
Print this page  |  
General functions