Turbidity assemblies

Dipfit W CYA611

PVC immersion assembly

CYA611
Ideal for wastewater and water treatment in open systems
Economic holder version for one sensor
With G1” and NPT ¾” PVC connector
Available with external spray cleaning

More information about CYA611

Flowfit W CUA250

Flow assembly

CUA250
Industrial and municipal wastewater
Material: PVC, blackened inside, EPDM O-rings
Process pressure up to
6 bar/25°C; 1 bar/60°C
Sensor cleaning capability with optional spray cleaning device

More information about CUA250

Cleanfit CUA451

Retractable assembly with ball valve

CUA451
Sensor monitoring and cleaning without process interruption
Material: stainless steel,
Viton seals
Process pressure up to 10 bar
Manually operated up to 2 bar

More information about CUA451


 
Print this page  |  
General functions