Specs at a glance
-
Measuring range
k=0,01: 0-20 µS/cm
k=0,1: 0-200 µS/cm -
Process temperature
max. 130°C (150°C / 30 min.)
(max. 266°F (302°F/30 min.) -
Process pressure
max. 12 bar at 20°C
(174 psi at 68°F)
Field of application
Condumax CLS15 is the ideal choice for conductivity measurement in low measuring ranges. It performs reliably and accurately in a wide range of applications - even in hazardous areas. Designed for low maintenance and a long operating life, the sensor offers real value for money.
Condumax CLS15 measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Ion exchangers
Reverse osmosis
Cooling water
Distillation
Chip cleaning
The sensor can be used in power plants for:
Degassed conductivity
pH measurement with differential conductivity
With its international explosion protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Benefits
Reliable and accurate measuring values at low conductivities
Easy to clean thanks to polished measuring surfaces
Sterilizable
Robust design for high durability
Different cell constants provide a wide measuring range
Quality certificate stating the individual cell constant
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Condumax CLS15/CLS15D
English version - 10/2014
Conductivity conductively measured
EN 31/10/201410/09/201201/08/200701/10/200601/06/2003Language:
English
Version:
31/10/2014
File size:
782.9 KB
File name:
TI00109CEN_1414.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15/16/21
English version - 06/2022
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202010/10/201731/07/201631/10/2014Language:
English
Version:
01/06/2022
File size:
955.8 KB
File name:
BA01148CEN_0622-00.pdf
-
-
-
Technical Information (TI)
Technical Information Condumax CLS15/CLS15D
Conductivity conductively measured
EN 31/10/201410/09/201201/08/200701/10/200601/06/2003Language:
English
Version:
31/10/2014
File size:
782.9 KB
File name:
TI00109CEN_1414.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15/16/21
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202010/10/201731/07/201631/10/2014Language:
English
Version:
01/06/2022
File size:
955.8 KB
File name:
BA01148CEN_0622-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia IIC T3/T4/T6EN 02/02/202603/07/2025Language:
English
Version:
02/02/2026
File size:
496.4 KB
File name:
XA03346CEN_0225-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
EAC Ex 0Ex ia IIC T6 ... T2 Ga (only CLS13)
EAC Ex 0Ex ia IIC T6 ... T3 Ga (CLS12, CLS15, CLS16B and CLS21)EN 26/02/2026Language:
English
Version:
26/02/2026
File size:
498.8 KB
File name:
XA03711CEN_0126-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
INMETRO Ex ia IIC T6 ... T3 GaEN 26/09/2024Language:
English
Version:
26/09/2024
File size:
511 KB
File name:
XA03308CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
NEPSI Ex ia IIC T6 ... T2 GaEN 12/04/2024Language:
English
Version:
12/04/2024
File size:
602.6 KB
File name:
XA03295CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
UK II 1G Ex ia IIC T3/T4/T6 GaLanguage:
English
Version:
16/10/2024
File size:
494.9 KB
File name:
XA03416CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
ATEX II 1G Ex ia IIC T6 ... T2 GaEN 10/01/202413/12/202101/05/200801/03/2003Language:
English
Version:
10/01/2024
File size:
497.6 KB
File name:
XA00083CEN_1423-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
02/02/2026
File size:
4.2 MB
File name:
FA00007C_EN_Analyse_22-26_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
02/02/2026
File size:
4.3 MB
File name:
FA00007C_DE_Analyse_22-26_LowRes.pdf
-