F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
New
Compare
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, speed of sound, hydrogen purity (option)
Measuring Medium
Hydrogen with purity >95% Hydrogen with purity >90% (on request)
Nominal pipe size
DN50 … DN400 / 2” … 16” Others on request
Measured variables
Volumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring Medium
Natural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size
3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Measured variables
NO, NO2, NH3, SO2
Process temperature
≤ +550 °C
Ambient temperature range
–20 °C ... +55 °C Temperature change maximum ±10 °C/h
Hazardous area approvals
IECEx: Ex pzc op is [ia] IIC T3 Gc ATEX: II 3G Ex pzc op is [ia] IIC T3 Gc
Input
Camera: 8 MP camera on the back with auto focus and LED flash with 1500 mcd 2 MP camera on the front Scanner: 1D/2D barcode scanner
1-channel transmitter
Liquiline CM42B
New
Two-wire field device for hazardous and non-hazardous areas and hygienic applications in chemical, life sciences and food & beverage industries
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Max. measurement error
±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
Measuring range
0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
Medium temperature range
Seal material EPDM: –20 to +130 °C (–4 to +266 °F) Seal material Silicone: –20 to +130 °C (–4 to +266 °F) Seal material Viton: 0 to +150 °C (+32 to +302 °F)
Max. process pressure
PN 16
Wetted materials
Liner: PFA Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum, Platinum
Accuracy
Liquids:+/- 5 mm (0.2") Solids:+/- 10 mm (0.39")
Process temperature
-40…+60°C (-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar (-14.5…43 psi)
Max. measurement distance
10 m (32.8 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16")
Process temperature
-40…+80°C (-40…+176°F)
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
Max. measurement distance
30m (98.4 ft)
Main wetted parts
PVDF, PBT/PC
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all