Specs at a glance
-
Measuring range
0.1 to 2000 mS/cm
-
Process temperature
Max. 125°C (short time up to 140°C)
max. 257°F (short time up to 284°F) -
Process pressure
Max. 16 bar at 90 °C
(Max. 232 psi at 194 °F)
Field of application
The Indumax CLS52 inductive conductivity sensor is equipped with a stainless steel temperature sensor that gives you an ultrafast temperature response to measure exactly in separation applications.
Indumax CLS52 is suited to applications such as:
Alkaline/acid concentration control in remaking
Phase separation of product/water and product/product mixtures in pipe systems
Benefits
Engineered for quick temperature response
Low risk of soiling due to encapsulated sensor
Insensitive to polarization
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Indumax CLS52 Technical Information
English version - 03/2016
Inductive conductivity sensor
EN 01/03/201601/08/200401/10/2002Language:
English
Version:
01/03/2016
File size:
614.2 KB
File name:
TI00167CEN_1316.pdf
-
-
-
Operating Instruction (BA)
Indumax CLS52 Operating Instructions
English version - 08/2017
Conductivity sensor
EN 31/08/201701/03/2016Language:
English
Version:
31/08/2017
File size:
638.3 KB
File name:
BA01592CEN_0217.pdf
-
-
-
Technical Information (TI)
Indumax CLS52 Technical Information
Inductive conductivity sensor
EN 01/03/201601/08/200401/10/2002Language:
English
Version:
01/03/2016
File size:
614.2 KB
File name:
TI00167CEN_1316.pdf
-
-
-
Operating Instruction (BA)
Indumax CLS52 Operating Instructions
Conductivity sensor
EN 31/08/201701/03/2016Language:
English
Version:
31/08/2017
File size:
638.3 KB
File name:
BA01592CEN_0217.pdf
-
-
-
Special Documentation (SD)
Special Documentation CLS50/CLS52/CLS54
Mounting instructions
Electrical connection for conductivity sensors CLS50, CLS52, CLS54EN 01/12/2005Language:
English
Version:
01/12/2005
File size:
289.4 KB
File name:
SD043CA2.pdf
-
-
-
Buffer/calibration solution
50081903 (Brasilien)
CLY11-B Calibration solution, 149.6 µS/cm
Language:
Portuguese
Version:
30/05/2022
File size:
102.6 KB
File name:
MSDS_50081903_(BRA).pdf
-
-
-
Buffer/calibration solution
50081903 (Switzerland (French))
CLY11-B Calibration solution, 149.6 µS/cm
Language:
French
Version:
30/05/2022
File size:
43.4 KB
File name:
MSDS_50081903_(CHF).pdf
-
-
-
Buffer/calibration solution
50081903 (Switzerland (Italian))
CLY11-B Calibration solution, 149.6 µS/cm
Language:
Italian
Version:
30/05/2022
File size:
41.9 KB
File name:
MSDS_50081903_(CHI).pdf
-
-
-
Buffer/calibration solution
50081903 (United Arab Emirates)
CLY11-B Calibration solution, 149.6 µS/cm
Language:
Arabic
Version:
30/05/2022
File size:
167.1 KB
File name:
MSDS_50081903_(AEA).pdf
-
-
-
Buffer/calibration solution
50081904 (Canada (French))
CLY11-C Calibration solution 1.406 mS/cm
Language:
French
Version:
30/05/2022
File size:
35.6 KB
File name:
MSDS_50081904_(CDF).pdf
-
-
-
Buffer/calibration solution
50081904 (United Arab Emirates)
CLY11-C Calibration solution 1.406 mS/cm
Language:
Arabic
Version:
30/05/2022
File size:
167.5 KB
File name:
MSDS_50081904_(AEA).pdf
-
-
-
Buffer/calibration solution
50081906 (Switzerland (Italian))
CLY11-E Calibration solution 107.00 mS/cm
Language:
Italian
Version:
30/05/2022
File size:
54.2 KB
File name:
MSDS_50081906_(CHI).pdf
-