Specs at a glance
-
Measuring range
pH 0-14
-
Process temperature
max. 135°C (274°F)
-
Process pressure
max. 16 bar (230 psi)
Field of application
Orbisint CPS11 is the all-rounder for pH measurement in process and environmental applications. It performs reliably and accurately even in highly alkaline media or hazardous areas. Designed for low maintenance and a long operating life, the sensor offers you best value for money.
Long-term monitoring and limit monitoring of processes with stable process conditions:
- Chemical industry
- Pulp & paper industry
- Power plants (e.g. flue gas washers, boiler feed water)
- Incineration plantsWater treatment:
- Drinking water
- Cooling water
- Well water
With ATEX, FM, CSA approval for use in hazardous areas.
Benefits
Robust electrode with long poison diffusion path, requires low maintenance due to large, dirt-repellent PTFE ring diaphragm
Suitable for harsh applications: Process glass for highly alkaline media and pressure-stable up to 16 bar (232 psi)
Optional salt ring for low conductivity applications such as boiler feed water and water for injection
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Orbisint CPS11
English version - 01/2026
Analog pH sensor for standard applications in process technology and environmental engineering
EN 09/01/202611/06/202516/07/202131/10/201501/02/2008Language:
English
Version:
09/01/2026
File size:
571.9 KB
File name:
TI00028CEN_1725-00.pdf
-
-
-
Operating Instruction (BA)
BA CPSx1, CPFx1 pH sensors CPSx2, CPFx2 ORP sensors
English version - 03/2026
pH and ORP measurement
EN 19/03/202604/05/202031/12/201730/11/2015Language:
English
Version:
19/03/2026
File size:
1 MB
File name:
BA01572CEN_0426-00.pdf
-
-
-
Technical Information (TI)
TI Orbisint CPS11
Analog pH sensor for standard applications in process technology and environmental engineering
EN 09/01/202611/06/202516/07/202131/10/201501/02/2008Language:
English
Version:
09/01/2026
File size:
571.9 KB
File name:
TI00028CEN_1725-00.pdf
-
-
-
Operating Instruction (BA)
BA CPSx1, CPFx1 pH sensors CPSx2, CPFx2 ORP sensors
pH and ORP measurement
EN 19/03/202604/05/202031/12/201730/11/2015Language:
English
Version:
19/03/2026
File size:
1 MB
File name:
BA01572CEN_0426-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
ATEX II 1G Ex ia IIC T3/T4/T6 GaEN 21/10/202101/10/200802/11/200301/07/200301/07/2002Language:
English
Version:
21/10/2021
File size:
493.2 KB
File name:
XA00028CEN_1121.pdf
-
-
-
Ex Safety Instruction (XA)
Analog ph/ORP sensors Temperature probe CTS1
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UKEx II 1 G Ex ia IIC T3/T4/T6 GaLanguage:
English
Version:
08/12/2021
File size:
427.3 KB
File name:
XA02785CEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Analog pH/ORP sensors Temperature probe CTS1
pH and ORP measurement
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6
CSA C/US IS Cl. I Zone 0 AEx ia IIC T3/T4/T6EN 09/01/2026Language:
English
Version:
09/01/2026
File size:
554.6 KB
File name:
XA03597CEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Analog pH/ORP sensors
pH and ORP measurement
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 12/06/2025Language:
English
Version:
12/06/2025
File size:
486.3 KB
File name:
XA03537CEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH and ORP measurement
Supplement to BA01572C
Safety instructions for electrical equipment in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga X
EAC Ex 1Ex ib IIC T3/T4/T6 Gb XEN 01/03/202218/02/202121/03/2016Language:
English
Version:
01/03/2022
File size:
484.5 KB
File name:
XA01440CEN_0322-00.pdf
-
-
-
Special Documentation (SD)
Kurzanleitung pH-/Redox-Sensoren - Short Instructions pH/ORP sensors
pH-/Redox-Sensoren - pH/ORP sensors
EN 01/04/200701/09/1999Language:
English
Version:
01/04/2007
File size:
361.7 KB
File name:
SD050Ca2.pdf
-
-
-
Competence Brochure (CP)
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und
ApplikationenLanguage:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
-
-
-
Competence Brochure (CP)
pH 測定セレクションガイド
産業プロセスにおけるpH測定
Language:
Japanese
Version:
24/06/2026
File size:
7 MB
File name:
CP00010CJA_1621_pH selection guide.pdf
-