Specs at a glance
-
Measuring range
pH 0-14
-
Process temperature
max. 135°C (274°F)
-
Process pressure
max. 10bar (145psi)
Field of application
Ceraliquid CPS41 is the analog high performer for pH measurement in harsh chemical applications and media with low conductivity or a considerable content of organic solvents. The sensor is designed for fast response guaranteeing you high process safety even in applications with quickly changing medium compositions.
Media with very low conductivities or a considerable amount of organic solvents or alcohols and fast changing media:
Chemical industry
Power plants, e.g. boiler feed water
Life sciences, e.g. water for injection
With ATEX, FM and CSA approval for use in hazardous areas.
Benefits
Resistant to poisoning due to constant refilling of KCl bridge electrolyte and separate reference lead
Applicable at very low conductivities (= 0.1 µS/cm) thanks to liquid KCl electrolyte
Suitable for cleaning in place (CIP) and sterilization in place (SIP)
Perfectly suited for quickly changing media: Combination of liquid KCl electrolyte and ceramic diaphragm enables fast response time
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information CPS41, CPS41D
English version - 01/2015
pH electrodes, analogue and digital with Memosens technology, with ceramic diaphragm and liquid KCl electrolyte, also with integrated temperature sensor
EN 07/01/201501/03/200501/10/200201/05/200201/07/1998Language:
English
Version:
07/01/2015
File size:
406.4 KB
File name:
TI00079CEN_1315.pdf
-
-
-
Manufacturer Declaration
Product family: CeraLiquid
English version - 09/2025
Product root: CPS41- Declaration number: HE_02222_01.25 Manufacturer specification: RoHS Additional information: China-RoHS
EN 11/09/2025Language:
English
Version:
11/09/2025
File size:
349.2 KB
File name:
HE_02222_01.25_CPS41.pdf
-
-
-
Technical Information (TI)
Technical Information CPS41, CPS41D
pH electrodes, analogue and digital with Memosens technology, with
ceramic diaphragm
and liquid KCl electrolyte, also with integrated temperature sensorEN 07/01/201501/03/200501/10/200201/05/200201/07/1998Language:
English
Version:
07/01/2015
File size:
406.4 KB
File name:
TI00079CEN_1315.pdf
-
-
-
Operating Instruction (BA)
BA CPSx1, CPFx1 pH sensors CPSx2, CPFx2 ORP sensors
pH and ORP measurement
EN 19/03/202604/05/202031/12/201730/11/2015Language:
English
Version:
19/03/2026
File size:
1 MB
File name:
BA01572CEN_0426-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
ATEX II 1G Ex ia IIC T3/T4/T6 GaEN 21/10/202101/10/200802/11/200301/07/200301/07/2002Language:
English
Version:
21/10/2021
File size:
493.2 KB
File name:
XA00028CEN_1121.pdf
-
-
-
Ex Safety Instruction (XA)
Analog ph/ORP sensors Temperature probe CTS1
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UKEx II 1 G Ex ia IIC T3/T4/T6 GaLanguage:
English
Version:
08/12/2021
File size:
427.3 KB
File name:
XA02785CEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Analog pH/ORP sensors
pH and ORP measurement
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 12/06/2025Language:
English
Version:
12/06/2025
File size:
486.3 KB
File name:
XA03537CEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Analog pH/ORP sensors Temperature probe CTS1
pH and ORP measurement
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6
CSA C/US IS Cl. I Zone 0 AEx ia IIC T3/T4/T6EN 09/01/2026Language:
English
Version:
09/01/2026
File size:
554.6 KB
File name:
XA03597CEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH and ORP measurement
Supplement to BA01572C
Safety instructions for electrical equipment in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga X
EAC Ex 1Ex ib IIC T3/T4/T6 Gb XEN 01/03/202218/02/202121/03/2016Language:
English
Version:
01/03/2022
File size:
484.5 KB
File name:
XA01440CEN_0322-00.pdf
-
-
-
Special Documentation (SD)
Kurzanleitung pH-/Redox-Sensoren - Short Instructions pH/ORP sensors
pH-/Redox-Sensoren - pH/ORP sensors
EN 01/04/200701/09/1999Language:
English
Version:
01/04/2007
File size:
361.7 KB
File name:
SD050Ca2.pdf
-
-
-
Special Documentation (SD)
CPS41/41D/42/441
Adapting existing KCl supplies to new CPS4x/CPS441
Umstellen bestehender KCl-Zufuhr auf neue CPS4x/CPS441EN 27/05/2015Language:
English
Version:
27/05/2015
File size:
271.2 KB
File name:
SD00105CA2_0105.pdf
-
-
-
Competence Brochure (CP)
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und
ApplikationenLanguage:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
-