Products for liquid analysis - Water sampler


 
Portable water sampler
 

Liquiport 2000, RPT20

rpt20
Dosing system: Peristaltic pump
Suction height: 8 m
Cooling: Passive: Crushed ice Active: Zeolith cooling
Power supply: 110/230 V/AC,
12 V/DC (battery)

More information about rpt20

Liquiport 2000 Ex, RPT22

rpt22
Dosing system: Peristaltic pump
Suction height: 8 m
Cooling: Passive: Crushed ice Active: Zeolith cooling
Power supply: 12 V/DC (battery)

Ex-approval: ATEX II2G, Zone 1


More information about rpt22
Stationary water sampler
 

ASP Station 2000 vacuum system, RPS20

rps20
Dosing system: Vacuum
Suction height: 8 m
Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
Power supply: 110/230 V/AC

More information about rps20

ASP Station 2000 Ex, RPS22

rps22
Dosing system: Vacuum
Suction height: 8 m
Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
Power supply: 230 V/AC
Ex-approval: ATEX II3G, Zone 2

More information about rps22

ASP Station 2000 peristaltic system, RPS24

rps24
Dosing system: Peristaltic pump 
Suction height: 8 m
Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
Power supply: 110/230 V/AC

More information about rps24
Monitoring stations
 

Measurement station CE4

ce4
Dosing system: Vacuum or peristaltic
Suction height: 8 m
Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
Power supply: 230/400 V/AC
Automatic sensor cleaning

Measurement parameter: pH value, temperature, conductivity, dissolved oxygen, turbidity, nitrate, SAC, chloride


More information about ce4


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions