Measuring range4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature rangeLiner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Measuring range0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature rangeStandard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request