©Endress+Hauser
Characteristic / Application
Compact ultrasonic transmitter
Supply / Communication
4-wire (HART), PROFIBUS PA, FOUNDATION Fieldbus
Accuracy
+/- 4 mm or +/- 0.2 %of set measuring range
Ambient temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 2.5 bar abs (10 psi ... 36 psi)
Main wetted parts
Unsaturated Polyester, 316 Ti
Max. measurement distance
Max. measurement distance
Communication
4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX, FM, CSA, IEC, INMETRO, NEPSI
Characteristic / Application
Compact ultrasonic transmitter
Supply / Communication
4-wire (HART), PROFIBUS PA, FOUNDATION Fieldbus
Accuracy
+/- 4 mm or +/- 0.2 %of set measuring range 1)
Ambient temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 2.5 bar abs (10 psi ... 36 psi)
Main wetted parts
unsaturated polyester, 316 Ti
Max. measurement distance
Communication
4 ... 20 mA HART PROFIBUS PA FOUNDATION Fieldbus
Certificates / Approvals
ATEX, FM, CSA, IEC, INMETRO, NEPSI
Application limits
Take notice of range diagram
Most downloaded
Product family: Prosonic M
English version - 05/2022
Product root: FMU43-
Region: Europe (ATEX)
Approval agency: KEMA
Category: II 3 D, II 1/2 D, II 1/3 D
Protection: Ex ta/tc IIIC Txxx°C Da/Dc, Ex ta/tb IIIC Txxx°C Da/Db
Language:
English
Version:
31/05/2022
File size:
2.3 MB
File name:
KEMA02ATEX1018X_Iss5.pdf
Safety Instructions
Prosonic M FMU43
English version - 12/2016
HART
ATEX: II 1/2 D Ex ta/tb IIIC T115°C Da/Db
II 2 D Ex tb IIIC T115°C Db
II 1/3 D Ex ta/tc IIIC T84°C Da/Dc
II 3 D Ex tc IIICT84°CDc
IECEx: Ex ta/tb IIIC T115°C Da/Db
Ex tb IIIC T115°C Db
Ex ta/tc IIIC T84°C Da/Dc
KEMA 02 ATEX 1018; IECEx DEK 11.0014
EN
DE FR
14/12/2016
01/06/2004
Language:
English
Version:
14/12/2016
File size:
991.2 KB
File name:
XA00177FA3_1314.pdf
83 documents
TI Weld-in adapter, process adapter and flanges
Level, pressure, temperature
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
01/06/2026
06/12/2024
25/03/2024
15/09/2023
28/10/2021
Language:
English
Version:
01/06/2026
File size:
2 MB
File name:
TI00426FEN_2726-00.pdf
Prosonic M FMU40/41/42/43/44
Technical Information
Ultrasonic Level Measurement Compact transmitters for non-contact level measurement of fluids, pastes and coarse bulk materials
EN
Bulgarian Czech German French Italian Japanese Polish Russian Chinese
19/12/2014
26/06/2014
16/01/2013
04/04/2012
31/03/2011
Language:
English
Version:
19/12/2014
File size:
3.1 MB
File name:
TI00365FEN_1714.pdf
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids, pastes and coarse bulk materials
EN
Bulgarian German Spanish Finnish French Italian Japanese Dutch Polish Portuguese Russian
02/04/2012
01/09/2007
20/07/2006
14/02/2004
01/01/2002
Language:
English
Version:
02/04/2012
File size:
1.5 MB
File name:
BA00240FEN_1312.pdf
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids, pastes and coarse bulk materials
EN
German
02/04/2012
27/02/2009
30/05/2008
03/05/2007
13/04/2005
Language:
English
Version:
02/04/2012
File size:
3.7 MB
File name:
BA00239FEN_1312.pdf
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids, pastes and coarse bulk materials
EN
German French
04/04/2012
27/02/2009
03/05/2007
07/08/2006
17/07/2006
Language:
English
Version:
04/04/2012
File size:
3.2 MB
File name:
BA00238FEN_1312.pdf
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids, pastes and coarse bulk materials
EN
Czech German French Hungarian Italian Japanese Polish Portuguese Russian Chinese
02/04/2012
01/01/2009
30/04/2007
07/08/2006
01/07/2006
Language:
English
Version:
02/04/2012
File size:
2.6 MB
File name:
BA00237FEN_1312.pdf
FMU4x - Exchange of housing T12
Prosonic M FMU4x - Exchange of housing T12
Language:
English
Version:
16/04/2021
File size:
266.7 KB
File name:
KA00570F00_A2.pdf
FMU43 - Exchange of sensor
FMU43 - Exchange of sensor
Language:
English
Version:
20/04/2021
File size:
286.9 KB
File name:
KA00584F_A2.pdf
Micropilot M, Leveflex M, Prosonic M - Modification of F12 housing (2
wire) for
connection of FHX40
Micropilot M, Leveflex M, Prosonic M - Modification of F12 housing (2 wire) for connection of FHX40
Language:
English
Version:
20/04/2021
File size:
188.7 KB
File name:
KA00594F_A2.pdf
Levelflex M, Prosonic M - modification of housing F12 (4 wire) for
Connection of FHX40
Levelflex M, Prosonic M - modification of housing F12 (4 wire) for Connection of FHX40
Language:
English
Version:
20/04/2021
File size:
199.8 KB
File name:
KA00595F_A2.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Plug 3-pole, M12, PA, gasket
Set of screws housing F12/T12/F23
Drawing number
Order code
12
535720-9020
Drawing number
Order code
65
52010526
Cover F12/T12 Alu, window, gasket
Drawing number
Order code
20
52005936
Cover F12/T12 Alu, coated, gasket
Drawing number
Order code
20
517391-0011
Cover terminal compartment F12/F23
Drawing number
Order code
11
52006026
Cover terminal compartment F12/F23,FHX40
Drawing number
Order code
11
52019062
O-ring 113.9x3.63 EPDM, 5 pieces
Terminal module 4-pole, PA, FF
Drawing number
Order code
35
52012156
Power supply 10.5-32VDC (housing F12)
Drawing number
Order code
35
52013304
Power supply 90-250VAC (F12), Ex only
Drawing number
Order code
35
52013305
Power supply 90-250VAC (F12) v2, Non-Ex
Drawing number
Order code
35
71396869
Power supply CSA, 10.5-32VDC (housg F12)
Drawing number
Order code
35
52015585
Power supply CSA, 90-250VAC (housg F12)
Drawing number
Order code
35
52015586
Electronics FMU4x, Ex, 4-wire, HART,v4.0
Drawing number
Order code
30
71025602
Electronics FMU4x, Ex, PA, v4.0_2
Drawing number
Order code
30
71344233
Electronics FMU4x, Ex, FF, v4.02.2
Drawing number
Order code
30
71462298
Drawing number
Order code
40
52026443
Drawing number
Order code
40
71386715
Drawing number
Order code
50
52013543
Nameplate Prosonic M, modification
Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60
Protective cover for housing T12/F12, SS
Mounting bracket FHX40 1" / 2" pipe
Wall bracket for sensor support, 316L
Install. bracket 250x400x120 G1-1/2,316L
Install. bracket 250x400x120 G2, 316L
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all