Specs at a glance
-
Process temperature
-40°C ...80 °C
(-40°F ... 170°F) -
Process pressure / max. overpressure limit
Vacuum ... 2 bar
(Vacuum ... 30 psi)
max. 6 bar / 80 psi for EExd/EExde -
Min. density of medium
Standard fork: 10 g/l
Short fork: 50 g/l
Field of application
Soliphant FTM52 is a robust point level switch for use in silos containing fine-grained or powdery solids even with a low bulk density. Suitable for a wide range of applications with international certificates for use in dust or gas hazardous areas. Available with polished fork and stainless steel housing with Tri-Clamp or with aluminum housing and coated fork. Maintenance-free device for use in typical applications like: cereals, flour, cocoa, sugar, animal feed, dye powder, chalk.
Point level switch for fine grained solids and powder.
Process connections: Threads, flanges and hygienic connection (Tri-Clamp)
Temperature: -40 to +80°C (-40 to +170°F)
Pressure: -1 to +2bar (-14.5 to +30psi)
Sensor length: 750mm to 20,000mm
Sensor material: 316L (3,2µm, 0,8µm, PTFE coated)
International explosion protection certificates
Benefits
SIL2 in accordance with IEC 61508
No mechanically moved parts, free of maintenance
Measurement not affected by build-up or external vibration
Various electronic inserts: e.g. NAMUR, relay, thyristor and PFM-signal outputs for optimum alignment with the plant control system
Build-up and abrasion display selectable, density setting and switching delay selectable
Choice of coated or polished sensor
Build-up and corrosion detection
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Soliphant M FTM52
English version - 05/2021
Vibronic
EN 31/05/202119/04/202128/12/2020Language:
English
Version:
31/05/2021
File size:
972.3 KB
File name:
TI01572FEN_0321.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM50, FTM51, FTM52 Technical Information
English version - 10/2019
Universal point level switch for fine-grained bulk solids Successor documentation for: | FTM50 = TI01570F | FTM51 = TI01571F | FTM52 = TI01572F
EN 24/10/201908/01/201813/07/201701/03/201712/07/2016Language:
English
Version:
24/10/2019
File size:
1.9 MB
File name:
TI00392FEN_1819.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM50, FTM51, FTM52 Technical Information
Universal point level switch for fine-grained bulk solids
Successor documentation for: |
FTM50 = TI01570F | FTM51 = TI01571F | FTM52 = TI01572FEN 24/10/201908/01/201813/07/201701/03/201712/07/2016Language:
English
Version:
24/10/2019
File size:
1.9 MB
File name:
TI00392FEN_1819.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM52
Vibronic
EN 31/05/202119/04/202128/12/2020Language:
English
Version:
31/05/2021
File size:
972.3 KB
File name:
TI01572FEN_0321.pdf
-
-
-
Short Instruction (KA)
Soliphant FTM5x Operating Instruction
Point Level Switch for fine-grained bulk solids with separate housing
and armored tube.
Instruction for mounting and shorteningEN 13/07/201601/02/200701/10/2005Language:
English
Version:
13/07/2016
File size:
1.1 MB
File name:
KA00265FA6_1316.pdf
-
-
-
Short Instruction (KA)
Exchange of aluminum housing F17 on Soliphant M FTM50, FTM51, FTM52
Exchange of aluminum housing F17 on Soliphant M FTM50, FTM51, FTM52
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
358.8 KB
File name:
KA00631FA2_0705.pdf
-
-
-
Short Instruction (KA)
Exchange of electronic insert on Soliphant M FTM50, FTM51, FTM52
Exchange of electronic insert on Soliphant M FTM50, FTM51, FTM52
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
302.5 KB
File name:
KA00622FA2_0909.pdf
-
-
-
Short Instruction (KA)
Soliphant FTM5x Operating instruction
Level limit switch for fine-grained bulk solids with separate housing
Instruction for mounting an shorteningEN 13/07/201601/02/200702/12/2005Language:
English
Version:
13/07/2016
File size:
973.6 KB
File name:
KA00264FA6_1316.pdf
-
-
-
Short Instruction (KA)
Soliphant M FTM50, FTM51, FTM52
Point Level Switch for fine-grained bulk solids with separate housing.
Instruction for demounting and mounting of the sensorEN 13/07/201601/02/200701/05/2006Language:
English
Version:
13/07/2016
File size:
327 KB
File name:
KA00273FA6_1316.pdf
-
-
-
Short Instruction (KA)
Soliphant M FTM52 Operating Instructions
Rope shortening
EN 13/07/201601/06/200701/02/200723/06/2005Language:
English
Version:
13/07/2016
File size:
831.6 KB
File name:
KA00231FA6_1316.pdf
-
-
-
Short Instruction (KA)
Soliphant M FTM52 Operating Instruction
Universal vibration limit switch for fine-grained bulk solids,
also for explosion-hazardous areasEN 08/01/201813/07/201701/03/201713/07/201601/06/2007Language:
English
Version:
08/01/2018
File size:
962.5 KB
File name:
KA00230FA6_1618.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor on Soliphant M FTM5x - separate version
Exchange of sensor on Soliphant M FTM5x - separate version
EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
308.1 KB
File name:
KA00660FA2_1006.pdf
-