Memosens Dissolved Oxygen Sensors
Memosens: De-facto standard in process analytics
The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations. Teamed with all common fieldbusses, Memosens systems are open for all process control and asset management systems. With over 100.000 Memosens sensors, Endress+Hauser has achieved a de-facto standard in process analytics, which is going to be further developed together with partners.
Benefits of Memosens:
- Lifetime of Memosens sensors up to 40 % longer
- Fewer calibration cycles thanks to longer sensor service life
- Reduction in process downtime as non-specialized staff can replace the sensor
- More accurate process management thanks to more precise calibration
in the laboratory under reproducible conditions - Predictive maintenance as an integrated part of the sensor technology,
resulting in improved asset management
Oxymax COS22D
Memosens technology
- Digital amperometric oxygen sensor, also as trace versions
- Food, pharma, power, chemistry, inertization
- Very wide measuring ranges:
0.001 up to 10mg/l;
0.001 up to 60mg/l - 12mm-stainless-steel design, capable of CIP and SIP
More information about COS22D
Oxymax W COS51D
Memosens technology
-
Digital amperometric oxygen sensor
- Water and waste water
- Very wide measuring range:
0,05 up to 100mg/l - 40mm-design, 3-electrode-sensor
More information about COS51D
Oxymax COS61D
Digital optical sensor
- Water and wastewater
- Memosens protocol
- Practically maintenance free,
lifetime of sensing cap > 2 years - Measuring range: 0,01 - 20mg/l
More information about COS61D
Memobase CYZ41D
Central data and sensor management system
- Memosens technology
- Complete life cycle management of sensors
- Traceable end-to-end documentation of sensor utilization and calibration history
- Reduction of process costs
More information about CYZ41D
Memocheck Plus CYP01D
Memosens sensor simulator
- Quality management tool for pharmaceutical, biotech and food industry
- Simulation of predefined sensor status and temperature values
- Qualification of digital data transmission
- From cable coupling to process control system (IQ/OQ)
More information about CYP01D
Memocheck CYP02D
Memosens sensor simulator
- Service tool for all industries
- Simulation of predefined sensor status and temperature values
- Easy and reliable check of measuring point
- From cable coupling to process control system
More information about CYP02D
Memocheck Sim CYP03D
Memosens service tool for measuring point qualification
- For Memosens transmitters in all industries
- Qualification of digital data transmission
- Checks the complete Memosens functionality from cable coupling to process control system
- Simulation of freely configurable values
More information about CYP03D
Memosens data cable CYK10
- Absolute waterproof connection (ingress protection IP 68)
- No corrosion of contacts
- No interferences
More information about CYK10
CYK11 extension cable
- For the extension of digital fixed-cable sensors with Memosens protocol
- Absolute waterproof connection (ingress protection IP 68)
- No corrosion of contacts
More information about CYK11