Deltatop - Orifice plates

DO71W

DO71W

  • Flow measurements of gases, steam and liquids
  • Nominal diameters from 1" (DN25) to 24" (DN600)
  • Medium temperatures
    -382 °F (-200 °C) to
    1830 °C (1000 °C)
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DO71W

DO74P

DO74P

  • Flow measurements of gases, steam and liquids
  • Nominal diameters from
    1" (DN25) to 40" (DN1000)
  • Medium temperatures
    -382 °F (-200 °C) to
    1830 °C (1000 °C)
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DO74P

DO75F

DO75F

  • Flow measurements of gases, steam and liquids
  • Nominal diameters from 1/2" (DN15) to 2" (DN50)
  • Medium temperatures
    -382 °F (-200 °C) to
    1830 °F (1000 °F)
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DO75F

Deltatop - Pitot tubes

DP71B

DP71B

  • Flow measurement of gases, steam and liquids
  • Nominal diameters from 2" to 21ft
  • Nominal diameters from DN50 to DN6000
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DP71B

DP72B

DP72B

  • Flow measurement of gases, steam and liquids
  • Nominal diameters from 2" to 21ft
  • Nominal diameters from DN50 to DN6000
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DP72B

DP73B

DP73B

  • Flow measurement of gases, steam and liquids
  • Nominal diameters from 2"
    to 21ft
  • Nominal diameters from DN50 to DN6000
  • Pressure up to
    6300 psi (420 bar)
  • NACE compliant materials

More information about DP73B

Deltabar S

PMD70

PMD70

  • Sensor:
    Ceramic
  • Process connection:
    oval flanges
  • Span in bar/psi:
    0.25mbar - 3bar
    0.0375psi - 45psi
  • Process temperature:
    -20°C up to 85°C
    -4°F up to 180°F
  • Accuracy:
    0.075% up to turndown 100:10.05% optional

More information about PMD70

PMD75

PMD75

  • Sensor:
    piezoresistive probes 
  • Process connection:
    oval flanges
  • Span in bar/psi:
    0.25mbar - 40bar
    0.0375psi - 600psi
  • Process temperature:
    -40°C up to 120°C
    -40°F up to 248°F
  • Accuracy:
    0.075% up to turndown 100:1
    0.05% optional

More information about PMD75