Intelligent tank gauge with high accuracy performance
Liquid level, I/F, Density & Density Profile
Your benefits
Measures liquid to an accuracy of +/- 0.7 mm
Measures two clear interface levels and specific gravity of up to three liquid phases
Profiling of Iiquid density throughout the tank (Tank profile) and upper layer (I/F profile)
Latest microtechnology keeps the design simple, lightweight and compact
Wetted parts are completely separated from the electronic circuit
Tank top mounting with 3” flange weighing only 12 kg (aluminum version)
Wide range of output signals including V1, RS 485, WM550, M/S, Enraf BPM and HART® protocol
Material and pressure rating of the wetted parts can be
selected according to the application
Suitable for atmospheric and high pressure applications up to 25 bar
Maintenance prediction of the instrument
Direct connection of spot or average temperature probes
Easy to program using the E+H matrix system
Robust IP67 housing
English, Japanese, Chinese language display
The Proservo NMS5/7 series of intelligent tank gauges is designed for high accuracy liquid level measurement in storage and process applications.
They fulfill the exact demands of tank inventory management, loss control, total cost saving and safe operation.
Typical areas of application include:
Tank mounted intelligence makes the Proservo NMS5/7 series ideal for single or multi-task installation, converting a wide range of measurement functions including:
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).