
The RIA45 panel meter with control unit powers the transmitter and processes analog signals from transmitters, particularly from the area of process instrumentation. These signals are monitored, evaluated, calculated, saved, separated, linked, converted and displayed. The signals, intermediate values and the results of calculations and analysis are transmitted by digital or analog means.
5-digit, 7-segment backlit LC display
User-configurable dot matrix display range for bar graph, units and tag name
1 or 2 universal inputs
2 relays (optional)
Min./max. value saved
1 or 2 calculated values
One linearization table with 32 points for each calculated value
1 or 2 analog outputs
Digital status output (open collector)
Operation using 3 keys
Configuration via interface and FieldCare software
The RIA45 is a panel meter, which is controlled by a microcontroller, and exhibits a display, analog inputs for process and status signals, analog and digital outputs, as well as an interface for configuration. Connected sensors (e.g. temperature, pressure) can be powered by the integrated transmitter power supply system. The signals to be measured are converted from analog to digital signals, processed digitally in the device, and then converted from digital to analog signals and made available to the various outputs. All measured values, and values calculated in any way, are available as a signal source for the display, all outputs, relays and the interface. It is possible to make multiple use of the signals and results (e.g. a signal source as an analog output signal and limit value for a relay).
Plant and apparatus engineering and construction
Control rooms and cabinets
Laboratories
Process recording and supervision
Process control
Signal adjustment and signal conversion
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).