Thermocouple sensor with compression fitting.
The thermometer TEC420 comprises a TEC100 6 mm diameter inset with either a transmitter mounting plate or a ceramic terminal block. The hot junction can be either grounded or isolated from the sheath. The terminal head can be selected from a wide choice of standard items.
TEC420 sheathed thermocouples cover temperature ranges from -40°C to 1100°C depending on the type of thermocouple. They can be used in low pressure applications in direct contact with the medium or protected by a thermowell. They can also be used in all applications where small immersion lengths are needed. Special attention should be paid to the maximum operating temperature of the connection head (80°C if transmitter included).
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).