Compact RTD assembly
Temperature transmitter for for resistance thermometers, adjustable via HART® protocol.
The temperature assembly TMT142R from the Omnigrad S family is a compact resistance thermometer specifically designed to fulfill the requirements of different process industries such as the chemical, petrochemical and energy but even suitable to other general purpose applications.
The thermometer assembly TMT142R consists of a temperature RTD sensor insert (Pt 100) and an electronic two-wire temperature transmitter providing a 4 to 20 mA output, configurable via HART® protocol.
Thanks to the versatility of its product structure, the TMT142R is easily adaptable to various applications in many different industrial processes.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).