Surface thermometer suitable for application measurement on flat surfaces or pipes Connection cable, radius or flat mounting block.
TST602 RTD thermometer consists of a radius or flat mounting block in aluminium including a built-in RTD, matched to a connection cable.
The sensing element includes a single Pt100, in fiberglass insulated cable, having accuracy class A or B, with 3 or 4 wires. The connection cable, with free end wires and PVC or PTFE insulated, can be selected from a wide choice of standard lengths for any application up to 70°C or 180°C. It is supplied with free end wires.
TST602 RTD thermometer is a general purpose thermometer for surface measurements. It is suitable for application on flat surfaces or pipes and is specially designed for climatisation and general application in building automation and heat exchangers.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).