Temperature switch for the safe measurement, monitoring and control of process temperatures.
This compact temperature switch impresses with the latest in technology being used:
- Integrated switching electronics for decentral and economic process monitoring and control
- High reproducibility and long-term stability
- Function check and information on-site thanks to LEDs and digital display
- Long-term stable temperature sensor made of platinum (Pt100 class A as per IEC 60751)
- High accuracy across the entire ambient temperature range and short response time
- Operation and visualisation also with PC and FieldCare or ReadWin® 2000 configuration software
- Upper part of housing can be rotated by 310°
- DESINA-compliant
- UL listed for Canada and USA
- 3-A approved
Temperature switch for the monitoring, display and control of process temperatures in a range from -50 to 150 °C (-58 to 302 °F), optional for TTR35 with neck: -50 to 200 °C (-58 to 392 °F) . Thermophant® T TTR35 - for hygienic applications.
Electronic versions:
- one PNP switch output
- two PNP switch outputs
- 2 x PNP switch outputs or one PNP switch output and 4 to 20 mA output (active)
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Thermophant T TTR35.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).