With the introduction of communication technologies such as HART, PROFIBUS and FOUNDATION fieldbus™ a little more than ten years ago, the barriers between field instrumentation and the systems level began to disappear. The instruments became more intelligent and an integral part of the automation architecture. Having recognised this development at an early stage, Endress+Hauser has been actively involved in standardisation committees and user organisations from the introduction of fieldbus technology in order to ensure that our customers do not lose touch with new trends.

 

However, a fieldbus output is more than just an interface to the field instrument. It is the carrier of additional information from the field. Instrument status, maintenance and diagnostics information from the process to the control room increases plant availability.

 

Endress+Hauser ensures the integration of this information into the system environment. We offer comprehensive engineering services for the integration of field instruments into all relevant bus systems in process industry.

FOUNDATION fieldbus

FOUNDATION fieldbus™ allows digital communication over existing two-wire architectures and fulfils all the requirements that are placed on a modern bus system.

 

With FOUNDATION fieldbus™, device data become an integral part of the control and operating system.

 

More information...

PROFIBUS

PROFIBUS is an international standard for digital communication in industrial automation.

 

Today, Endress+Hauser offers the broadest range of PROFIBUS products for different application areas. You may benefit from our experience with far more than 100,000 PROFIBUS devices installed in over 1,000 facilities throughout the world.

 

More information...

HART

Intelligent measurement instruments of Endress+Hauser can be equipped with the standardised HART protocol.

 

This will enable you to use the advantages of digital communication, e. g. the configuration of instrument parameters and status display, on basis of the proven 4...20 mA technology.

 

And this with your existing instrumentation.

 

More information...