Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
You're visiting the Endress+Hauser global page. Navigate to your region to view your local content and to shop online.
Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
The stationary automatic water sampler is available with plastic and stainless steel housings and various sample bottle configurations.
Heartbeat Technology allows status-oriented maintenance of the automatic water sampler.
Liquistation CSF48 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.
Liquistation CSF48 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.
Liquistation CSF48 without pump. It is used together with the CSA420 assembly for automatic sampling from pressurized pipes or tanks. With this system no waste drainage is necessary.
Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
Stationary sampler
6 m (19.69 ft) suction height
8 m (26.25 ft) suction height
Plastic PS
Plastic ASA+PC
Stainless Steel V2A
Stainless Steel V4A
Sample temperature: 2 to 50 °C
(36 to 122 °F)
Max. 0.8 bar
(Max. 11.6 psi)
Sampling made safe and easy. The Liquistation CSF48 automatic water sampler complies with worldwide water regulation, features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.
Liquistation CSF48 is suitable for the following applications:
Municipal and industrial wastewater treatment plants:
- Self monitoring
- Process monitoring
- Monitoring of indirect dischargers
- Monitoring of sewage system
Authorities and water management authorities:
- Water protection and water quality
- Monitoring of direct and indirect dischargers
Automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling and multiple sampling routines
By connecting up to four Memosens sensors, the sampler can be upgraded to a fully-fledged measuring station (e.g. for event monitoring)
Offers all Liquiline platform benefits, including uniform operation and standardized components, and supports fieldbus-independent data transfer to Netilion with Liquiline Edge Module CYY7 enabling remote monitoring and IIoT services
Fully integrable in any process control system thanks to digital fieldbus communication and remote access via web server
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts. Heartbeat Technology enables status-oriented maintenance of the device, saving resources and costs
Latest and environmentally friendly cooling technology without hydrofluorocarbons (HFC) for optimal processing of your samples
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Sampler
Stationary sampler
Communal and industrial wastewater treatment plants
Laboratories and water management offices
Monitoring of liquid media in industrial processes
Vacuum pump system
Peristaltic pump system
Armature
6 m (19.69 ft) suction height
8 m (26.25 ft) suction height
Plastic PS
Plastic ASA+PC
Stainless Steel V2A
Stainless Steel V4A
Possible
Sample temperature: 2 to 50 °C
(36 to 122 °F)
Active, dynamic cooling unit
Max. 0.8 bar
(Max. 11.6 psi)
Evaporator and defrosting unit mounted in compact housing
Analogue: 2, galvanically isolated
Binary: 2, galvanically isolated
Optional: 1 to 4 digital sensors
Binary: 2, galvanically isolated
Optional 2 to 6 relay, 2 to 6 current output
CDI
Optional: Ethernet, PROFIBUS DP, Modbus RS485, Modbus TCP
All events and data
Sampling statistics
Depending on version:
100 to 120/200 to 240 V AC ±10 %, 50/60 Hz
24 V DC +15/‐9 %
1.258 x 753 x 625 mm (h x w x d)
49.5 x 29.7 x 24.6 inch (h x w x d)
91 to 146 kg
Sampling from pressurized systems
Dosing system
Housing equipment
Electrical equipment
Connection to digital sensors with Memosens protocol, Fieldbuscommunication
|
English version - 10/2022 |
New version available in English
Automatic stationary sampler for liquid media; integrated controller with up to four measuring channels and optional digital Memosen s technology
| EN | |||
|
05/10/2022
|
|
|
|
|
15/05/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
24/08/2017
|
|
|
|
|
30/06/2017
|
|
|
|
Language: |
English |
|
Version: |
05/10/2022 |
|
File size: |
5.8 MB |
|
File name: |
TI00443CEN_2422-00.pdf |
|
English version - 04/2013 |
New version available in English
Automatic sampler for liquid media Operation & settings
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
7.7 MB |
|
File name: |
BA00464CEN_1712.pdf |
Automatic stationary sampler for liquid media; integrated controller
with up to four measuring channels and optional digital Memosen
s technology
| EN | |||
|
05/10/2022
|
|
|
|
|
15/05/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
24/08/2017
|
|
|
|
|
30/06/2017
|
|
|
|
Language: |
English |
|
Version: |
05/10/2022 |
|
File size: |
5.8 MB |
|
File name: |
TI00443CEN_2422-00.pdf |
Automatic sampler for liquid media
Operation & settings
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
7.7 MB |
|
File name: |
BA00464CEN_1712.pdf |
Automatic sampler for liquid media
Maintenance & diagnostics
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
4.5 MB |
|
File name: |
BA00463CEN_1712.pdf |
Sensor inputs with Memosens protocol
| EN | |||
|
30/05/2022
|
|
|
|
|
28/02/2019
|
|
|
|
Language: |
English |
|
Version: |
30/05/2022 |
|
File size: |
3.3 MB |
|
File name: |
BA01245CEN_0822-00.pdf |
Communication via the HART protocol
| EN | |||
|
27/06/2013
|
|
|
|
|
15/09/2011
|
|
|
|
Language: |
English |
|
Version: |
27/06/2013 |
|
File size: |
1.9 MB |
|
File name: |
BA00486CEN_0213.pdf |
Automatic sampler for liquid media
Calibration
| EN | |||
|
04/04/2013
|
|
|
|
|
28/06/2012
|
|
|
|
|
15/12/2011
|
|
|
|
|
15/04/2011
|
|
|
|
|
01/06/2009
|
|
|
|
Language: |
English |
|
Version: |
04/04/2013 |
|
File size: |
1.4 MB |
|
File name: |
BA00467CEN_1712.pdf |
Automatic sampler for liquid media
| EN | |||
|
05/10/2022
|
|
|
|
|
03/05/2021
|
|
|
|
|
19/03/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
25/05/2018
|
|
|
|
Language: |
English |
|
Version: |
05/10/2022 |
|
File size: |
8.5 MB |
|
File name: |
BA00443CEN_2622-00.pdf |
Automatic sampler for liquid media
| EN | |||
|
05/10/2022
|
|
|
|
|
19/03/2020
|
|
|
|
|
08/11/2019
|
|
|
|
|
25/05/2018
|
|
|
|
|
30/06/2017
|
|
|
|
Language: |
English |
|
Version: |
05/10/2022 |
|
File size: |
5.2 MB |
|
File name: |
KA01165CEN_0822-00.pdf |
Für erweiterte Funktionalität
For extended functionality
| EN | |||
|
07/07/2014
|
|
|
|
|
25/03/2013
|
|
|
|
|
31/12/2011
|
|
|
|
Language: |
English |
|
Version: |
07/07/2014 |
|
File size: |
2.4 MB |
|
File name: |
EA00008CA2_0314.pdf |
For the maintenance of vacuum samplers
| EN | |||
|
29/09/2022
|
|
|
|
Language: |
English |
|
Version: |
29/09/2022 |
|
File size: |
5.7 MB |
|
File name: |
EA01441CEN_0122-00.pdf |
Accessories
Related products
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .