HART
Process automation with digital fieldbus technology
Smart HART®
Intelligent measurement instruments of Endress+Hauser can be equipped with the standardised HART protocol. This will enable you to use the advantages of digital communication, e. g. the configuration of instrument parameters and status display, on basis of the proven 4...20 mA technology. And this with your existing instrumentation.
WirelessHART
WirelessHART is the wireless standard of the HART Communication Foundation for use in process automation. It adds wireless capabilities to the HART protocol while maintaining compatibility with existing HART devices, commands and tools.
Endress+Hauser WirelessHART products and solutions provide you with more information about your process and plant for less cost. In many fields of application, having more information available is synonymous with being more productive. Benefit from our experience at every stage of your project: site survey, network design, positioning of gateways, selection of devices through to the integration of the process values in your selected host system.
Command classes
The HART protocol defines three command classes. The universal commands are supported by all HART instruments. Universal commands offer a basic set of functions. These functions are used for the recognition of HART instruments and for reading the digital measured value. The generally used commands offer functions which are supported by many but not by all HART instruments.
They are used to read digitally up to four measured values and to handle basic configurations like the span. The commands specific to individual devices permit the access to instrument data which is not HART standardised. Examples for this are special items of service, diagnosis information and extended maintenance operations.
Device descriptions
Device descriptions (DD) need HART masters, e. g. hand-held terminal or PC-based operating programs, in order to permit access to all of the information in a HART device. DDÆs allow HART masters the execution of routines and the interpretation of information which may only be transferred via specific commands. HART masters which are able to process device descriptions offer maximum interoperability of HART devices of the most varied manufacturers. Device descriptions are available for all Endress+Hauser instruments. They have been registered at the HART Communication Foundation (HCF).
Products and services
Endress+Hauser offers a comprehensive range of HART devices for various applications. Our products are installed in countless applications, worldwide. We also offer a wide range of services to support you in employing HART technology in a very simple and safe manner:
- Engineering of HART systems
- Customer service and commissioning
- Help in integrating HART devices into third-party systems
- Seminars and application training
Level instruments
![]() |
Deltapilot S Hydrostatic level measurement for liquids, sludge and pastes |
![]() |
Micropilot M Micropilot S Radar level measurement for liquids |
![]() |
Gammapilot M Radiometric level measurement for non-invasive limit detection, level, interface layer and density measurement |
Multicap FEC12 Capacitive level measurement for liquids |
|
![]() |
Levelflex M Guided level radar measurement for bulk solids and liquids |
![]() |
Prosonic FMU86x Ultrasonic level and flowmeasurement for solids and liquids |
![]() |
Liquicap T Capacitive level measurement for liquids |
![]() |
Prosonic M Prosonic S Ultrasonic level measurement for liquids and bulk solids |
Pressure instruments
![]() |
Cerabar S Cerabar M Process pressure measurement for gases, steam and liquids |
|
Deltabar S Differential pressure measurement for level,volume and mass flow of gases, steam, liquids |
Flow instruments
![]() |
Promag 10, 23, 50, 51, 53, 55 Magnetic-inductive flow measurement for inductive liquids |
![]() |
Promass 40, 80, 83 Coriolis mass flow measurement for liquids, steam and gases |
![]() |
Prosonic Flow 90, 93 Ultrasonic flow measurement for liquids |
![]() |
Prowirl 72, 73 Vortex flow measurement for gases, steam and liquids |
Temperature instruments
![]() |
iTemp TMT122, TMT142, TMT162, TMT182 Temperature measurement for various applications |
|
Liquid analysis instruments
![]() |
Liquisys M pH/ORP, conductivity, oxygen, turbidity, chlorine measurement for water and waste water |
![]() |
Smartec S Measurement of conductivity and concentration in highly conductive liquids |
![]() |
Liquiline M CM42 Analysis device for pH and conductivity measurement |
![]() |
TopCal S Fully automatic measuring, cleaning and calibration system in Ex and non-Ex area |
![]() |
Liquiline CM442 Multiparameter and multichannel transmitter for process monitoring and control in industrial and environmental applications |
![]() |
TopClean S Automatic measuring and cleaning system in Ex and non-Ex area |
![]() |
Mycom S pH/redox or conductivity measurement for liquids in process technology |
Mypro
pH/redox or conductivity measurement for liquids in process technology |
System components
![]() |
Fieldgate FXA520 Gateway with integrated Web Server between Ethernet TCP/IP and up to two HART inputs |
![]() |
Commubox FXA195 HART Modem USB |
![]() |
RN221, RN221N* Active barrier with power supply for save separation of 4-20 mA current circuits (*with diagnosis function) |
|
Automation components
![]() |
FieldCare Plant Asset Management tool for field devices with HART and other protocols |
|
Device integration
All HART device drivers for single products can be downloaded from the Download Area.
- Endress+Hauser HART Device Description Files for AMS.
More information... - Endress+Hauser HART Device Description Files for PDM.
More information... - Endress+Hauser HART Device Viewer Files for PRM.
More information...
Interoperability with HART devices and Allen-Bradley ControlLogix.
- A specific Interoperability Statement (Certificate) can be obtained from the Endress+Hauser Download Area.
More information...
Endress+Hauser offer DTMs for HART devices.
- The DTM Libraries can be obtained from the Endress+Hauser Download Area.
More Information...
HART Services
Endress+Hauser offers a comprehensive range of HART instrumentation for pressure, temperature, level, flow, analysis and registration.
- Currently all devices support version 5.0
- HART integration tests will be performed as systems come on the market
- We integrate our HART devices in AMS and PDM
Take a Virtual Tour through our Fieldbus Test and Competence Center "System World" at Endress+Hauser Process Solutions AG, Reinach (Switzerland).