Project hand-over

After the Factory Acceptance Test (FAT), the automation system is installed and commissioned at the customer's site. With the assistance of Endress+Hauser engineers, the system is installed, cabled and commissioned in full compliance with industrial guidelines, e.g. ISO, FDA, GAMP, NAMUR etc.. It is handed over to the customer after successful completion of a Site Acceptance Test (SAT).

Deliveries

  • Installation and cabling
  • Loop tests
  • Commissioning, including system integration, device configuration and testing
  • Site Acceptance Test
  • Assistance with the systematic qualification of design (DQ), installation (IQ), operation (OQ) and performance (PQ)
  • Hand-over of complete documentation
  • Training of staff