Memosens: De-facto standard in process analytics

The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations. Teamed with all common fieldbusses, Memosens systems are open for all process control and asset management systems. With over 100.000 Memosens sensors, Endress+Hauser has achieved a de-facto standard in process analytics, which is going to be further developed together with partners.

 

Benefits of Memosens:

    • Lifetime of Memosens sensors up to 40 % longer
    • Fewer calibration cycles thanks to longer sensor service life
    • Reduction in process downtime as non-specialized staff can replace the sensor
    • More accurate process management thanks to more precise calibration
      in the laboratory under reproducible conditions
    • Predictive maintenance as an integrated part of the sensor technology,
      resulting in improved asset management

Digital conductivity sensors

Condumax W CLS15D

Memosens technology

CLS15D

  • Pure and ultrapure water
  • Cell constant  k=0,01 1/cm and k=0,1 1/cm
  • Ion exchanger, reverse osmosis, chip industry
  • Approval for hazardous areas

More information about CLS15D

Condumax H CLS16D

Memosens technology

CLS16D

  • Pharmaceutical industry
  • Hygienic sensor
  • Cell constant  k=0,1 1/cm
  • FDA, EHEDG, 3-A

More information about CLS16D

Condumax W CLS21D

Memosens technology

CLS21D

  • Drinking water / wastewater
  • Cell constant  k= 1 1/cm
  • Up to 20ms/cm
  • Approval for hazardous areas

More information about CLS21D

Indumax CLS50D

CLS50D

  • Chemical industry
  • High chemical and temperature resistance
  • Low risk of soiling
  • Memosens protocol

More information about CLS50D

Accessories

Memobase CYZ41D

Central data and sensor management system

CYZ41D

  • Memosens technology
  • Complete life cycle management of sensors
  • Traceable end-to-end documentation of sensor utilization and calibration history
  • Reduction of process costs

More information about CYZ41D

Memocheck Plus CYP01D

Memosens sensor simulator

CYP01D

  • Quality management tool for pharmaceutical, biotech and food industry
  • Simulation of predefined sensor status and temperature values
  • Qualification of digital data transmission
  • From cable coupling to process control system (IQ/OQ)

More information about CYP01D

Memocheck CYP02D

Memosens sensor simulator

CYP02D

  • Service tool for all industries
  • Simulation of predefined sensor status and temperature values
  • Easy and reliable check of measuring point
  • From cable coupling to process control system

More information about CYP02D

Memocheck Sim CYP03D

Memosens service tool for measuring point qualification

CYP03D

  • For Memosens transmitters in all industries
  • Qualification of digital data transmission
  • Checks the complete Memosens functionality from cable coupling to process control system
  • Simulation of freely configurable values

More information about CYP03D

Memosens data cable CYK10

CYK10

  • Absolute waterproof connection (ingress protection IP 68)
  • No corrosion of contacts
  • No interferences

More information about CYK10

CYK11 extension cable

CYK11

    • For the extension of digital fixed-cable sensors with Memosens protocol
    • Absolute waterproof connection (ingress protection IP 68)
    • No corrosion of contacts

More information about CYK11