Hygienic applications

Unifit CPA442

Unique hygienic assembly

CPA442

  • Drinking water, process, food
  • 3A approval, inline steam sterilizability (acc. to EHEDG)
  • Material: stainless steel, max. 140°C, up to 6 bar
  • Flange, TriClamp, Varivent, APV, dairy fitting DN 50, Neumo BioControl

More information about CPA442

Cleanfit H CPA475

Sterilizable retractable assembly

CPA475

  • Food, process, pharmaceuticals
  • Inline steam sterilizability
    (acc. to EHEDG)
  • Material: stainless steel,
    3A approval, FDA
  • Integrated rinse chamber in Z-shape

More information about CPA475

Process applications

Dipfit P CPA140

Assembly for aggressive media

CPA140

  • Chemical industry, power, industrial wastewater
  • Up to 10 bar, max. 150°C,
    1 to 3 electrodes
  • Material: bayonet technology, PVDF, SS316L, flange DN80; ANSI 3”
  • Certificate 3.1 EN 10204

More information about CPA140

Flowfit P CPA240

Robust flow assembly

CPA240

  • Water treatment, process
  • In pipes up to 10 bar, max. 150°C
  • Material: PVDF, stainless steel; flange DN 25; ANSI 1”, JIS 10K25A
  • Certificate 3.1 EN 10204

More information about CPA240

Cleanfit CPA471

Unique compact retractable assembly

CPA471

  • Process industry
  • Online change, cleaning and calibration, max. 10 bar
  • Material: stainless steel
  • Flange DN 25, thread adapter nut, TriClamp, Varivent, APV, dairy fitting

More information about CPA471

Cleanfit CPA472D

Heavy-duty retractable assembly

CPA472D

  • Industrial chemical and biodiesel processes up to 10 bar
  • Modular housing material:
    PVDF, PVDF antistatic, PEEK, stainless steel, Hastelloy C4, titanium 
  • Flange DN 50/80 ANSI, thread adapter G 11/4” or specials

More information about CPA472D

Cleanfit CPA473

Assembly with metal ball valve

CPA473

  • Industrial water treatment, ideal for fibrous media
  • Online change, cleaning and calibration, max. 6 bar
  • Material: stainless steel
  • Flange DN 50, ANSI, thread adapter G 11/4”

More information about CPA473

Cleanfit CPA474

Plastic assembly with ball valve

CPA474

  • Water treatment, power and chemical industry
  • Online change, cleaning and calibration
  • Material: PVDF, PEEK or PP
  • Flange DN 50, ANSI

More information about CPA474

Cleanfit P CPA477

Robust assembly with big ball valve

CPA477

  • Dirty media, pulp & paper, power industry
  • Easy sensor change by using build in holder
  • Material: Stainless steel with Viton rings, max. 6 bar
  • Process adapter: flange DN 40, DIN/ANSI

More information about CPA477

Wastewater applications

Flexdip CYH112

Modular holder system for water and wastewater assemblies

CYH112

  • For open basins, channels and tanks
  • Simple, cost-effective and flexible

  • Existing structural works can be used

  • Easy to install and to maintain


More information about CYH112

Flexdip CYA112

Modular wastewater assembly system

CYA112

  • Optimum configuration for every measuring place in open basins, channels and tanks
  • Easy to install and to maintain, quick fastener for fast installation and sensor exchange

  • Versions in stainless steel or PVC, various connection threads
  • Float assembly available for varying water levels

More information about CYA112

Dipfit W CPA111

Classic water / wastewater assembly

CPA111

  • Industrial and municipal water treatment
  • For 1 to 3 electrodes (120 mm)
  • Bayonet technology, PP material, flanges
  • Max. 3 m; integrated spray cleaning system

More information about CPA111

Flowfit W CPA250

Simple flow assembly

CPA250

  • Water treatment, drinking water
  • Available as LABS-free
  • Material: PP, max. 80°C, max. 6 bar / 87 psi
  • Thread G 1", NPT 1"


More information about CPA250

Cleanfit W CPA450

Robust manual retractable assembly

CPA450

  • Water treatment, pulp and paper, power, process
  • Material: stainless steel, Hastelloy C4, titanium, max. 130°C, up to 4 bar
  • Flange DN 32, ANSI 1 1/4”, thread G 11/4” or NPT
  • Certificate 3.1 EN 10204

More information about CPA450

Cleanfit CPA472

Compact plastic retractable assembly

CPA472

  • Water treatment, environmental applications
  • Online change, cleaning and calibration
  • Material: PP, PVDF, max. 6 bar
  • Flange DN 50/ANSI, external thread, NPT, dairy fitting

More information about CPA472

Ecofit CPA640

Universal compact assembly

CPA640

  • Installation of 120 mm pH, ORP, DO sensors in water and process application
  • Simple installation via threaded connection
  • Robust PVDF and stainless steel versions
  • Cost-efficient possibility of installing Memosens sensors

More information about CPA640