Liquiline CM442

1-/2-channel multiparameter controller

CM442

  • All non-hazardous environmental and industrial applications

  • Simple to integrate: Open communications standards

  • Simple to use: One controller for all parameters

  • Simple to extend: Up to 8 channels


More information about CM442

Liquiline CM444

4-channel multiparameter controller 

CM444

  • All non-hazardous environmental and industrial applications
  • Simple to integrate: Open communications standards 
  • Simple to use: One controller for all parameters
  • Simple to extend: Up to 8 channels

More information about CM444

Liquiline CM448

Multichannel multiparameter controller 

CM448

  • All non-hazardous environmental and industrial applications
  • Simple to integrate: Open communications standards 
  • Simple to use: One controller for all parameters
  • Simple to maintain: Pre-calibrated sensors shorten working time

More information about CM448

Liquiline M CM42

2-wire transmitter in modular design

CM42

  • For pH/ORP, conductivity and dissolved oxygen
  • Memosens and analog sensors (pH/ORP, conductivity only)
  • Ex-approvals, Fieldbus / PROFIBUS / HART
  • Simple commissioning and easy maintenance

More information about CM42

Liquiline CM14

Compact 4-wire transmitter 

CM14

  • For pH/ORP, conductivity and dissolved oxygen
  • Low priced, exactly what you need
  • Memosens technology
  • Easy operation and handling

More information about CM14

Liquisys CPM223

4-wire transmitter panel-mounted

CPM223

  • Basis for complete solution - measurement channel up to process control
  • PROFIBUS PA, DP, HART
  • Simple two point calibration with calibration plausibility check
  • Sensor life check, glass and reference sensor check system

More information about CPM223

Liquisys CPM253

4-wire transmitter field housing

CPM253

  • Basis for complete solution - measurement channel up to process control
  • PROFIBUS PA, DP, HART
  • Simple two point calibration with calibration plausibility check
  • Sensor life check, glass and reference sensor check system

More information about CPM253

Mycom S CPM153

High-end 4-wire transmitter

CPM153

  • Ex-approvals,
    PROFIBUS PA / HART
  • Single or dual measurement
  • Logbook functions, data logger
  • Delta pH measurement, Chemoclean function

More information about CPM153